E1.2C 800 Ekip Dip LSI 4p F F
E1.2C 800 Ekip Dip LSI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LSI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LSI 4p F F
Product ID:
1SDA071382R1
EAN:
8015644752323
Catalog Description:
E1.2C 800 Ekip Dip LSI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
eb71503c-02df-4c54-9d36-e1858dfef39e Italy
Simplified SCIP:
c6e2e6af-534f-4535-ae85-f401b596e990 Germany

208f29cb-c422-4220-86d0-f8b39d8918dc Norway

142f68a8-43a4-42d3-a488-fd63aa832f7b Poland

54550875-9d20-47cd-a167-52b031b2ff11 Belgium

7397418f-0ac6-47e0-bebd-85cb70816e71 Germany

d153ea91-dd8c-45b8-b0a0-5b992577b59b Hungary

7b328ce2-6192-4b59-bb6f-cd3358d98501 Germany

49828a2c-650a-4cb8-9c27-e12bf3bbd5c0 Spain

e21e448b-9ff0-49a8-9778-4180c659085c France

f55cc11e-6d60-45f0-bfae-aa2b089cfbcf Portugal

307474a3-98eb-4a4e-9f1d-83b8ae74aa0d Greece

db10c2b1-dbb1-4d2c-9770-c1d1a313cc5c Estonia

64438d12-e380-48e9-b435-6f783098b093 Bulgaria

ebb03d92-c95e-433f-bf2c-e73ffeeed798 Poland

b53978d9-8980-4df8-a082-5d81635253a5 Sweden

9582acc7-fc23-4e4a-a65d-7b31065341a7 Sweden

87919c52-0b82-4edd-b04c-e8f905a597a9 Croatia

6f947c75-87e4-41d8-8f20-f40798533425 Germany

8ec95e09-9a21-47fc-89fc-71ebdfecb48a Poland

f6af54d0-3a28-42f7-81ff-3de1e51b51a8 Czech Republic

8b1b7499-11a7-49cd-8def-82f7bda7055a Netherlands

b9c557eb-6d9b-49ce-9335-524f394357a2 Hungary

4e395e4d-93f6-4d73-bf09-6754e7331382 France

7f7aa601-283d-4e18-bb4d-15fdbe48e832 Finland

6f2a6e7b-6f64-42e4-8e24-ea6aec0678e4 Belgium

bc585935-d123-4317-b868-174dd6fa43fb Germany

cdfb3104-3f03-4907-8203-581d89aa7849 Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACPEFBB000A000000XX
EAN:
8015644752323
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752323
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LSI 4p F F
6.3.0.53655