E1.2C 800 Ekip Dip LI 4p F F
E1.2C 800 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LI 4p F F
Product ID:
1SDA071381R1
EAN:
8015644752316
Catalog Description:
E1.2C 800 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
20f1fa91-b2e0-414e-b59b-2051103b5d73 China
Simplified SCIP:
80866f79-12c8-428e-a655-0f0cd0b74c9d France

c3c35488-f66c-446f-8d01-72262964b94c Germany

403f5504-f154-43e2-ad24-9f7d2b8d4479 Croatia

762ef789-0dda-4f93-bd0b-36bc763cc371 Greece

2211b446-42fe-44e8-8ad5-ea709d30a1de Hungary

eda3a33f-e646-4e1f-be13-d8acda4db234 Spain

ecc82fba-92f1-4dae-a1cd-0681b074c3ea Belgium

b6436bb7-03c0-40e4-8043-2b8ee1d5f7ea Sweden

f67f13e2-6473-49d0-b104-71a5bf99493e Germany

e857e15a-2dd8-4590-89e5-0cedc553564d Estonia

79b3da7e-bcf1-4b7b-b635-b20f439b9e1c Norway

135b34e5-ed29-4eb7-b916-e14f80f3c270 Hungary

5c0c13c1-f578-4a75-98bd-da1188b3a555 Poland

c92b1ed1-73f1-45b5-8f45-2096c9ed038b Poland

e84616b2-bd4a-4167-ba92-0452626fa9e1 Sweden

a778e181-4bd0-4472-8a39-a71c010e78f1 Bulgaria

44620e07-a535-4a35-a657-2822e4bd96d1 Portugal

397f8620-9f97-4e98-9908-1e1197baca69 Netherlands

466ec24e-33dc-488f-b492-70cf395b4797 Poland

34df8b88-bc85-463b-b5da-baee11b1f5f0 Germany

91aaaf50-6360-413e-84d6-01d9c03c641c Czech Republic

90766efd-4282-4bf3-9f1e-4df50732859b Belgium

c7042cb6-7c65-4d70-9150-65ce801b6e6b France

a6de1cb1-58f6-4546-8fbc-c71cdf240426 Germany

1df09103-89a4-4c47-b2ec-eb6a0d6876f0 Germany

3917ae3a-d28e-4d40-aee5-c5d9f1771342 Finland

23dd5a45-5068-48b7-876b-eabe7676bb9f Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACPEFBA000A000000XX
EAN:
8015644752316
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752316
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LI 4p F F
6.3.0.53655