E1.2N 630 Ekip Dip LI 4p F F
E1.2N 630 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 630 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 630 Ekip Dip LI 4p F F
Product ID:
1SDA071351R1
EAN:
8015644752019
Catalog Description:
E1.2N 630 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e58f8ea5-64f9-48da-8dbb-f7adebb805dd Italy
Simplified SCIP:
f06ce1a8-b9b3-4446-b280-69745ff36f3e France

46226e19-422a-4654-9658-c1b38ba79fa3 Finland

782c4d8d-4518-44b3-aef2-e14f843f8efb Denmark

18bfb485-2a59-428c-b14d-f301af89528c Greece

ffe42a8e-739c-485b-9c24-c73b961749b9 Norway

5aa5e42b-bea1-4d26-ba18-82b609ce656b Germany

1b001162-0e2d-481b-9125-7f53e6e004da Belgium

666ca32d-fc03-400b-b452-ddb0170631b1 Poland

2c83829e-5c2e-4a94-999a-77291b0f1120 Bulgaria

c2926879-6903-4abc-9a8f-936175231ce2 Portugal

1d1a0c33-7c8a-4dc0-91de-0746c8e30fd6 Spain

3b9ab8c5-96d4-4173-a13c-8d8a46b9d7c7 Sweden

09232a31-03ec-4a60-b8f1-e60815820511 Sweden

23cccfdc-90a6-4e53-af7b-61a3af52a52d Poland

8ca4499a-a76f-4d50-aaa2-f9ca4b441b94 Germany

7dbd687d-cee2-4486-8cfe-8407ba092fc6 Germany

a3a6bd5d-2891-4ce4-b6b8-88242960a953 France

8a446412-6054-473c-8a6b-e703667db310 Germany

8c86a8a2-d93a-4281-be03-80bba61caeee Germany

e6c31c47-423a-4abd-96e1-e00a7ebce603 Croatia

0e8abb12-d8b7-46ed-b1d7-77fc8f8f69e7 Czech Republic

ce6e02f9-9552-471f-a111-5964162b1fb5 Poland

7e71bd4a-9fed-48b7-a57a-f4ebae53cbb0 Netherlands

059aeffc-1ad0-4672-bd62-32a9a3e249e3 Hungary

d1108b16-7055-441f-ae5e-0bac50f4ec69 Belgium

0b544de2-8f63-4587-80b9-ea307feb8cdd Hungary

1d686f6d-8d3e-43a6-97bb-f8102a813b01 Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANNEEBA000A000000XX
EAN:
8015644752019
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752019
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 630 Ekip Dip LI 4p F F
6.3.0.53655