E1.2C 630 Ekip Dip LSI 4p F F
E1.2C 630 Ekip Dip LSI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 630 Ekip Dip LSI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 630 Ekip Dip LSI 4p F F
Product ID:
1SDA071342R1
EAN:
8015644751920
Catalog Description:
E1.2C 630 Ekip Dip LSI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4ba6bc33-d9d5-49d1-8b8b-ed09636e3675 China
Simplified SCIP:
641ca43e-4d24-4321-9be2-85384da99ac8 Belgium

ad5d254a-b02c-466c-ae5f-94fbd69d2f93 France

820099b1-cbbb-4848-8200-3d354cab1696 Germany

6f04096b-fecf-43af-9346-b5aa53968254 Finland

017664e4-db4a-4e70-9981-9e3b0be43f81 Denmark

bc820df1-3d1c-4b6a-b6aa-15bd982a8c47 Croatia

2b665a23-dcfc-490f-a43c-7fea38778210 Belgium

aeffd8de-aa20-45e0-b947-61ef3a1985d1 Hungary

24f88761-f1c2-403a-92fb-0a50408141be Germany

1f422ee0-fb15-47f2-8137-32f64a31b6e9 Greece

9430f8d2-aeb3-4084-89fc-08e212f84977 Sweden

0e3c26e8-4fa1-4530-96d8-651ebe60e02a France

9d6a37a8-37b5-4178-bfdd-5b0c87e6488e Germany

c1d92da0-c22d-4bd0-bfe2-baaea10d79ab Spain

84201dc3-9b35-4189-b55f-21ad3792056d Portugal

7ebe5d97-e366-47e4-b541-90ec88ea9ca5 Norway

89de6f1b-27b0-4e66-b1c7-f1747939a1af Hungary

b1e8266a-069f-45fd-abad-73d6b347561d Poland

48b44eb1-b203-4688-8426-fd6dc071297f Estonia

39000d16-b4aa-4266-96b5-629ba0a4b91d Poland

e4db7222-757b-4281-a811-55aadd0e6dc0 Bulgaria

efef134e-ef85-446f-9c8a-91a24fefda34 Sweden

450af4f7-c7bd-4761-b640-ed567819b1ff Germany

3743b332-03d1-4b7b-b53f-98edd67eae2c Czech Republic

2a93d538-c64c-4537-b3a6-77a5127f1f15 Poland

c4ff0b8b-e27c-46ad-8c23-6c2ee93d31b5 Netherlands

c6133b50-ebdc-4242-aba8-434ed43596dc Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACNEEBB000A000000XX
EAN:
8015644751920
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644751920
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 630 Ekip Dip LSI 4p F F
6.3.0.53655