E1.2B 630 Ekip Dip LSI 4p F F
E1.2B 630 Ekip Dip LSI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 630 Ekip Dip LSI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 630 Ekip Dip LSI 4p F F
Product ID:
1SDA071332R1
EAN:
8015644751821
Catalog Description:
E1.2B 630 Ekip Dip LSI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2B 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1fd3b46f-d721-43d7-91b7-03627b8a514b China
Simplified SCIP:
6c7e4a29-56e9-499d-b34b-7661518da835 Denmark

6d7af061-a21d-432f-a59e-1ee4389da29c Finland

f314b971-b47d-4146-a25f-0b4a24d5800b Germany

320bda71-6630-464a-abc4-85143ebd06fd Sweden

692639ab-a021-4053-862a-c681a209a1d5 France

395b6ef6-bdd3-4208-a045-60c3261f53a1 Poland

1ec02744-7618-458f-9af9-56f0443e6262 Estonia

8bad524c-606b-4f76-b01d-dc21c0130371 Hungary

1562629d-a801-40b8-9542-d8c0f680b842 Greece

a8d555a1-e638-43e0-9c87-886bd76bf7bb Norway

f1c4846a-d28a-41c6-9fc0-3dff95448241 Germany

c542c9fc-7a49-479c-a0ac-fe77cacb3a6c Germany

e7383132-c68e-4121-86bc-e409f891b38a Croatia

46d3cc75-8464-431f-a5a9-ec8c6dee5f58 Hungary

d66a7e1c-8c99-45be-9a84-ab73d878014e Belgium

8f5f1247-73bf-46a6-b8ef-fa39fd1c9d8d Poland

786a1f9c-152b-428e-9581-b4ae08713fd0 Spain

e81b4ee4-94e3-4d5a-b172-3488f622eaee Portugal

be612e78-299c-4bed-8e9c-be214c23115f Bulgaria

94184ce6-e20d-4445-91e7-b3cf343e7c03 Sweden

3ed08fbc-0a53-429a-b9e7-dd81d6696e0d Czech Republic

59150e82-1c3d-4dae-b43d-81f0720479fd Germany

16eb6328-a54d-457f-bd45-0d683cc3da7a Poland

8a4f3b23-fc3f-4f64-b222-c705b90dd0b1 Netherlands

a3027123-c089-4933-90e5-70b9d694f754 Belgium

79f276c7-dc59-4275-a0d6-895146c894a6 France

b8d4d884-37a1-45f7-a4d7-e4f5509eda84 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABNEEBB000A000000XX
EAN:
8015644751821
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644751821
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 630 Ekip Dip LSI 4p F F
6.3.0.53655