E1.2B 630 Ekip Dip LI 4p F F
E1.2B 630 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 630 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 630 Ekip Dip LI 4p F F
Product ID:
1SDA071331R1
EAN:
8015644751814
Catalog Description:
E1.2B 630 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2B 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3681d6f9-45c8-47f2-b593-2c7a550c0982 Italy
Simplified SCIP:
d2bb70d3-15c3-44f8-bca7-6a06df48f7e5 Belgium

116ef8a6-7f4a-43ef-a530-741062e12807 Hungary

88adcbb1-4f4b-47ff-93ac-d62075d974b8 Finland

d099fc28-9750-4a01-95ad-8a26ee8b79bc Germany

8c3b8489-5f50-456c-b5b1-3b07972303d0 Belgium

dd8b3eb7-1309-4aac-a2dd-643c320d76f8 Croatia

38a0112b-c177-4a89-ada2-3a8e93669e80 Poland

14123592-2204-4f8c-8a09-a897303527b5 Czech Republic

70b32e73-0a72-4b75-bd3b-fa335f2cf02b Germany

a8484234-4b84-4f91-92ce-6076a4838cce Sweden

95d61820-27d3-4e5b-a629-54bbbf0abb82 Poland

2170a182-b45e-4173-bb85-632a5c1d8dea France

19328ae0-b937-49c5-8562-0a684faeda48 Poland

c5f0edc0-eb46-4aab-a5cd-bf2c0db784d0 Estonia

6f019d84-8a80-41a0-8cec-796c4342582b Bulgaria

3c3f0232-2331-43da-800c-0faee14b58f2 Norway

62d8ef36-f99f-4544-a79d-09ca69fb2cd5 Denmark

890333a8-be94-4b5b-a48d-acad406e781c Germany

472b85a7-d5ed-4d01-82ea-ba02ce8e0cdc Portugal

b3243704-5481-4ad8-9607-4ee4df2c45e3 Hungary

7ca1ceed-6bc5-4fc6-808e-d7f6741262ac Spain

15ae5d02-1f85-4d1e-9ddc-5efe707f384c Netherlands

415ff63e-311f-4c64-a03e-1b3619655315 Greece

2ef6f729-f94d-4c22-a47d-9530c6eabba1 Sweden

049165e0-0bf6-4f9b-b3ba-7f86fc31d30d Germany

9d57c101-8280-476b-a65b-703dd3c02f23 Germany

0e7223dd-21bc-4d42-a468-23d76a508c5a France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABNEEBA000A000000XX
EAN:
8015644751814
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644751814
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 630 Ekip Dip LI 4p F F
6.3.0.53655