E6.2H 6300 Ekip Dip LSI 3p F HR
E6.2H 6300 Ekip Dip LSI 3p F HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E6.2H 6300 Ekip Dip LSI 3p F HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E6.2H 6300 Ekip Dip LSI 3p F HR
Product ID:
1SDA071292R1
EAN:
8015644751425
Catalog Description:
E6.2H 6300 Ekip Dip LSI 3p F HR
Long Description:
C.BREAKER SACE EMAX2 E6.2H 6300 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 6300 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2364
Environmental Product Declaration - EPD:
9AKK108468A1905
9AKK108468A1913
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  77 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z6HYETBB000A000000XX
EAN:
8015644751425
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
762 mm
Product Net Height:
371 mm
Product Net Depth / Length:
270 mm
Product Net Weight:
109 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
1000 mm
Package Level 1 Gross Weight:
118 kg
Package Level 1 EAN:
8015644751425
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0223
Technical
Connecting Capacity:
6000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 2000 cycle

Ue = 500 ... 690 V 2000 cycle

10 cycles per hour
Mechanical Durability:
12000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
767 W
Rated Current (In):
6300 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 100 kA

(400 V AC) 100 kA

(415 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 100 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 100 kA

(415 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(525 V AC) 100 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
6300 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
E6.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Rear flat Horizontal
Terminal Type:
Bolt
Tightening Torque:
70 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5544
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH001060R0100
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH001000R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E6.2H 6300 Ekip Dip LSI 3p F HR
6.3.0.53655