E4.2V 4000 Ekip Dip LI 3p F HR
E4.2V 4000 Ekip Dip LI 3p F HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E4.2V 4000 Ekip Dip LI 3p F HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E4.2V 4000 Ekip Dip LI 3p F HR
Product ID:
1SDA071221R1
EAN:
8015644750718
Catalog Description:
E4.2V 4000 Ekip Dip LI 3p F HR
Long Description:
C.BREAKER SACE EMAX2 E4.2V 4000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 4000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2363
Environmental Product Declaration - EPD:
9AKK108468A1904
9AKK108468A1910
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  79.3 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3bc060e7-331b-4845-9578-43281338fad7 Italy
Simplified SCIP:
758b5082-2d2b-4f1f-ae5d-469d5df66d7e Germany

9668a536-c52e-4a7d-9f8e-db8919e7cbfa Poland

52319acc-f753-4102-aef8-036a88d129e4 Poland

fe7c270c-478c-4126-9bd8-60e958bfdef0 Czech Republic

34a54260-5b83-4728-b875-6555eb9b63d4 Sweden

03b8af72-3cec-420d-a13f-36c25da53f21 Portugal

7be4ba70-b98d-4c75-9027-ff95aaa462cc Belgium

b1b81fbb-e154-4b29-899c-ba99f31e467d Spain

8091c1fd-2aa2-4e25-907c-9c27ec34c2dc Hungary

dfe95a3c-7fab-49f4-9570-e47857a771a1 Norway

f0969fc5-4e9f-4cee-a445-9c3f7209edb2 Poland

aec79f5e-aeb0-4633-a820-588845b43b1b Bulgaria

e1a8c640-14bf-4b10-ac51-3a84a588518a Germany

b9c2e1a2-4604-45bc-aab4-1f6798d9ae95 Germany

8033ee67-cee6-431c-8d6d-51675d222a97 Croatia

cc3dc7df-b4c6-4ea1-9513-54d9055cdd1c Denmark

8c3a1773-d9c2-4044-a112-6381ab1f2630 Germany

0fbca3c1-dfb4-4d36-b5c8-9bf327f7df7e Germany

56b7f8d7-b486-4565-aee3-bae6dd71c783 Sweden

26f6b73d-11b2-400e-a474-af64f3a0432e Belgium

1e47c9f1-e8ce-44f1-a5b8-24632d9f4c5f Estonia

3271c045-d8ba-458f-bc1a-52a299c34de5 Netherlands

6cf4a534-a345-428f-ac45-e8fe91a8a032 Finland

dc3aa9d8-547c-426e-bcf4-59f8b49a0110 Greece

badf12d3-3013-44f1-86a0-92dadbfbe89a France

ad904118-be52-4035-8d02-a95dab4d8e64 France

20786fcd-b845-44d3-b834-bc41c7188db3 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z4VWERBA000A000000XX
EAN:
8015644750718
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
384 mm
Product Net Height:
371 mm
Product Net Depth / Length:
270 mm
Product Net Weight:
56 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
615 mm
Package Level 1 Gross Weight:
63 kg
Package Level 1 EAN:
8015644750718
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0171  
Technical
Connecting Capacity:
4000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 5000 cycle

Ue = 500 ... 690 V 4000 cycle

20 cycles per hour
Mechanical Durability:
15000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
465 W
Rated Current (In):
4000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 150 kA

(230 V AC) 150 kA

(380 V AC) 150 kA

(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 100 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 75 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 100 kA

(525 V AC) 100 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
4000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
V
Standards:
IEC
Sub-type:
E4.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Rear flat Horizontal
Terminal Type:
Bolt
Tightening Torque:
70 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5545
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH001001R0100
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH001000R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E4.2V 4000 Ekip Dip LI 3p F HR
6.3.0.53655