E4.2S 4000 Ekip Dip LI 3p F HR
1SDA071201R1
8015644750510
C.BREAKER SACE EMAX2 E4.2S 4000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 4000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
Yes
UL 2799 Zero Waste To Landfill Validation available
Lifetime Extension Services are Offered
Design for Closing Resource Loops - Standard EN45555 - 79.3 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy
Z4SWERBA000A000000XX
1 piece
85362090
384 mm
371 mm
270 mm
56 kg
box 1 piece
515 mm
610 mm
615 mm
63 kg
SACE Emax 2
Air Circuit Breaker
F
4000 mm²
AC
Ue =< 440 V 5000 cycle
Ue = 500 ... 690 V 4000 cycle
20 cycles per hour
15000 cycle
60 cycles per hour
3P
465 W
4000 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
(220 V AC) 85 kA
(230 V AC) 85 kA
(380 V AC) 85 kA
(400 V AC) 85 kA
(415 V AC) 85 kA
(440 V AC) 85 kA
(500 V AC) 66 kA
(660 V AC) 66 kA
(690 V AC) 66 kA
100 %
for 1 s 66 kA
for 3 s 66 kA
(525 V AC) 66 kA
690 V
M12
Ekip Dip LI
EL
S
IEC
E4.2
Yes, 690V
Rear flat Horizontal
Bolt
70 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409