E1.2N 1000 Ekip Dip LI 3p F F

 Loading Images..
No label translation
General Information
Extended Product Type:
E1.2N 1000 Ekip Dip LI 3p F F
Product ID:
1SDA070801R1
EAN:
8015644746513
Catalog Description:
E1.2N 1000 Ekip Dip LI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
2994862d-2467-4b98-afd2-53b6efc114dc Italy
Simplified SCIP:
859967f8-e162-4aff-8d25-8feaa6ee212f France

27429663-f19d-49bc-92a9-abc83f02e899 Greece

0dd1cf52-160a-42bf-9f26-e667bc3d9d1e Estonia

4444b8d5-a93f-4af2-a1e9-40699a82f48e Poland

f734d4dd-8eab-459e-8b5b-554ff19ad1b8 Spain

0dd1cf52-160a-42bf-9f26-e667bc3d9d1e Estonia

0e8a1f49-5815-4c60-91c5-67bfad3b2ae9 Netherlands

cf916b61-a597-4467-a4f3-36aef8e52883 Hungary

32c9a0db-3c00-43b6-b556-5112c4281bb2 Germany

7f5d61df-cb91-4c40-b02e-167f1f3f4824 Sweden

859967f8-e162-4aff-8d25-8feaa6ee212f France

ce90fbf8-32a1-481b-ab50-4f38233783dc Germany

b7654ba5-69f0-4be6-834f-c0a5a9a5d1b1 Poland

0dcc6b57-7f68-4455-b31b-61001e9aef3d Sweden

d739950f-6865-4eef-8ab0-7ada8eb79132 France

4444b8d5-a93f-4af2-a1e9-40699a82f48e Poland

8e7b5243-179b-4c2f-966e-7923b0099dd9 Belgium

dfc61a15-bb30-477c-8961-78378b0d37d0 Belgium

0e8a1f49-5815-4c60-91c5-67bfad3b2ae9 Netherlands

e822baa9-c0cb-4bd7-bf2d-788b5725349d Poland

e6675cfb-5406-4352-822b-07484736b1f7 Germany

d4c531df-9ea3-4634-85fd-a771f894bd7e Germany

b7654ba5-69f0-4be6-834f-c0a5a9a5d1b1 Poland

64c80c46-3438-4063-a5fc-a56921fe4876 Croatia

dfc61a15-bb30-477c-8961-78378b0d37d0 Belgium

27429663-f19d-49bc-92a9-abc83f02e899 Greece

3996265c-64e0-4410-9b73-b9eda2c59065 Denmark

e822baa9-c0cb-4bd7-bf2d-788b5725349d Poland

d4c531df-9ea3-4634-85fd-a771f894bd7e Germany

0dcc6b57-7f68-4455-b31b-61001e9aef3d Sweden

efc78c74-f75d-4d8b-8273-a35846300466 Finland

6b8c9864-5fc0-4564-acf4-c94a6c9bb318 Germany

fa237422-f705-4e5e-b694-26aaece8312b Bulgaria

3996265c-64e0-4410-9b73-b9eda2c59065 Denmark

e6675cfb-5406-4352-822b-07484736b1f7 Germany

689a9523-bc3b-4ac0-be7e-9a2e3e756be4 Norway

8e7b5243-179b-4c2f-966e-7923b0099dd9 Belgium

cf916b61-a597-4467-a4f3-36aef8e52883 Hungary

f734d4dd-8eab-459e-8b5b-554ff19ad1b8 Spain

32c9a0db-3c00-43b6-b556-5112c4281bb2 Germany

64c80c46-3438-4063-a5fc-a56921fe4876 Croatia

7f5d61df-cb91-4c40-b02e-167f1f3f4824 Sweden

689a9523-bc3b-4ac0-be7e-9a2e3e756be4 Norway

6b8c9864-5fc0-4564-acf4-c94a6c9bb318 Germany

d739950f-6865-4eef-8ab0-7ada8eb79132 France

74bfdba2-096b-4aa4-94d5-2860603e4ea3 Czech Republic

73c1e899-ac03-4bf5-b2eb-ad74c7a51131 Portugal

efc78c74-f75d-4d8b-8273-a35846300466 Finland

fa237422-f705-4e5e-b694-26aaece8312b Bulgaria

ce90fbf8-32a1-481b-ab50-4f38233783dc Germany

6bea0a9e-4579-4d86-9691-83183555ce54 Hungary

74bfdba2-096b-4aa4-94d5-2860603e4ea3 Czech Republic

6bea0a9e-4579-4d86-9691-83183555ce54 Hungary

73c1e899-ac03-4bf5-b2eb-ad74c7a51131 Portugal
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
Z1NQEGBA000A000000XX
EAN:
8015644746513
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644746513
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
78 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 66 kA

(230 V AC) 66 kA

(380 V AC) 66 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(660 V AC) 50 kA

(690 V AC) 50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
CSA Certificate:
CSA Certificate (Intrinsic Safe):
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available