E1.2C 800 Ekip Dip LSI 3p F F
E1.2C 800 Ekip Dip LSI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LSI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LSI 3p F F
Product ID:
1SDA070752R1
EAN:
8015644746025
Catalog Description:
E1.2C 800 Ekip Dip LSI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f36447a2-5f69-437f-9988-a7d06f4ab525 Italy
Simplified SCIP:
280cd46e-3210-42eb-bafd-a29e889184cb Finland

b9473747-070f-458b-b13e-8ff0e45eb016 Belgium

138aecc3-cbe6-4190-aa83-9c66e81e405d Hungary

3fac433f-2294-4d70-a08e-52fc9dbd5f85 Croatia

50eb90e4-99f8-4aa8-b59a-22caa0c95865 Poland

2eb7b35e-151a-41f4-a1f1-79da83cab34b Germany

dcde5141-0a6b-4dde-8a35-b71cde1ccfbe Germany

8604ca66-11c1-4b46-813a-e27f0a35c235 France

eb289f16-ecc5-43e4-a2e5-0329a822c404 Norway

b3757904-d488-4370-98e5-2ec6c4cdbcac Denmark

b1a52d4f-a5de-4fad-9f31-333166c6731d Germany

1a9b93a7-37ed-40f9-945b-3b078fcf3061 Estonia

021cf269-a09f-4116-b2a4-b7ee8d83d546 Portugal

c2c8a41e-0bf4-47de-acd7-926295024508 Poland

47cfdc5f-431f-4ce8-ba45-7017ed501592 Sweden

df28e82b-d7f8-4261-bc65-0d35e0727312 Bulgaria

811c8c55-a5ab-4524-8ec2-bf49bc420ce9 Sweden

7b260226-68b4-48ea-bc46-65a637cbfd86 Netherlands

2f6ef1e6-7d24-4f01-b150-05733a94919f Greece

56b06c12-06a3-4c35-8569-9d28a152eb46 Czech Republic

335ce18d-86ad-4496-9f5b-1cc6db6d2e44 Poland

ae58db40-50b8-4c1f-a047-ababc87a35b2 Germany

54b2f5b5-b06a-4c90-9764-7d9a5d7331e6 Spain

4d9131eb-6097-4a8e-bfcb-3fb3c6bf4df9 Belgium

d82646b1-22b7-4cb2-892e-7f6ade718686 France

689db19f-3e71-4ba5-accf-f5028b1949eb Germany

81f84117-b97f-48b4-99e8-9b3cc17ca991 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CPEFBB000A000000XX
EAN:
8015644746025
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644746025
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LSI 3p F F
6.3.0.53655