E1.2C 800 Ekip Dip LI 3p F F
E1.2C 800 Ekip Dip LI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LI 3p F F
Product ID:
1SDA070751R1
EAN:
8015644746018
Catalog Description:
E1.2C 800 Ekip Dip LI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b315e7a7-7676-4676-a4af-6622c1b3507e Italy
Simplified SCIP:
191a63c6-de88-4268-b3b6-173c5f0bb6a2 Czech Republic

7f4eb7b7-a61f-467b-9c76-0122e1f40d4b Germany

f123b720-0846-4de3-a43e-93122a890f02 Sweden

547328fd-e8cc-42af-8545-e98f65456468 Germany

08d8f836-f199-413f-b130-0dcf7b76e697 Hungary

6ee0fd72-bc20-4cbd-9386-8f7d9747a7ae Bulgaria

ba8915b2-61b1-494a-8eca-e59773346c2a Germany

89718cd2-80ce-4bd0-b198-6dcbcbaddfdc Norway

81aa6ec7-6725-4d78-ad6a-8a9ec243b740 Germany

632fee04-e082-435d-b506-667fb3ae433b France

15a75ea6-87db-41c5-8aae-2b11c19cd5ca Finland

1df436f8-11df-4a6a-867d-11b8003ce188 Croatia

c5a4ab64-cff1-4149-8c6d-797f1e8bcfee Poland

e9d4d5dd-5a78-4923-a415-8e445a0f420d Netherlands

3246ead9-5cb6-4aeb-9409-84753b888647 Poland

25962849-0630-4d20-9a18-cdd2e34c4c80 Belgium

041943a3-8e8d-4d76-9b3c-4705bd73d831 Belgium

6c6fe3ab-3540-47b4-9e7f-34f5dc783303 Hungary

a5082cfe-38d5-48a3-8d66-6d5bf40f8ce8 Spain

f3c5dd24-e566-413a-8c80-f2428547c275 Portugal

ef6e1088-e7aa-4e81-842c-840a2e36cd13 Sweden

bde72632-1ea4-4c67-a444-b3092536066d Poland

32120508-5ac9-4dcb-a885-1f1956ba849c France

644a18c1-9a1d-4046-b4e4-31b0dd0660a4 Greece

ec9fc84a-49cd-450d-8d9b-7f0c6e8a8051 Estonia

801aa307-a290-43bf-8337-b14f9be3f8dc Denmark

8802d1c8-1ec5-4da1-92fc-3f0c4d365106 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CPEFBA000A000000XX
EAN:
8015644746018
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644746018
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LI 3p F F
6.3.0.53655