E1.2B 800 Ekip Dip LSI 3p F F
E1.2B 800 Ekip Dip LSI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 800 Ekip Dip LSI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 800 Ekip Dip LSI 3p F F
Product ID:
1SDA070742R1
EAN:
8015644745929
Catalog Description:
E1.2B 800 Ekip Dip LSI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2B 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0c6894c5-4f48-4960-a467-728b71c1266a Italy
Simplified SCIP:
94faf7bf-e803-4f2b-9a83-296e79949d48 Croatia

0760c233-0c2c-4ee5-9339-fd2ee644a92c Sweden

a4fc1de8-8577-485c-bea9-2cb2b82a56e7 Poland

d0f0c616-2bef-4660-93a6-e2b6d029c350 Belgium

6c7a082e-cf8e-4a81-8fc9-8059a9e91d07 Germany

e1bb37f4-eb65-4f10-9d43-101b7ad4d6b1 Germany

17189d21-6a1d-4af7-a9f1-1ffb573ba4b0 Finland

accb9001-f079-48ee-b1e2-16bd09334807 Poland

cf0e1564-ce77-482a-9b4a-99fef2e0cc84 Portugal

542e06cb-011b-4454-860d-d704b7beab46 Denmark

acd51c01-9692-4ae5-8dd7-507dca8ca017 Germany

bba271cb-8003-401a-badd-4f7c26f39aa0 Czech Republic

ba94a079-c5aa-4af4-a861-e4ea40a0a414 France

bf991d4a-17d5-4aaa-8d85-37d3770286ee Poland

691c723e-dc8e-4ab0-b3c1-fdb8308dc423 Belgium

0aa8174b-1a7d-4d2a-b9ec-57b116abd9b1 France

d0383394-0423-4879-ae2e-34476b7f1661 Germany

0db28edd-dc92-44be-829c-54e530f67f99 Hungary

4998f438-9564-42a2-81af-a51d7856c5dc Spain

ac435ac9-92b4-4b7e-a21b-736802eccea1 Sweden

47c3fdf1-72dc-4829-b757-4e1d93e9eb9b Germany

1f4547eb-fe22-4dfb-b61a-bbc62276f7dc Netherlands

7f73b983-36af-4c41-862e-7a34e4893727 Greece

5ead9c81-249a-4f54-b0a8-27faf7bdc270 Norway

79a3ec3d-6d47-4734-9b9d-9d53f3a38ddc Estonia

3a3415e1-b7bd-406d-b87a-ae10a347f0e7 Bulgaria

ef0e5ea5-bb37-46a0-af10-e6c21d4627bc Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1BPEFBB000A000000XX
EAN:
8015644745929
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
15.75 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644745929
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0109
1SDC200023D0209
1SDC200023D0709
1SDC200023D0309
1SDC200023D0909
1SXF200023C2001
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0003
1SDH000999R0002
1SDH000999R0005
1SDH000999R0004
1SDH000999R0001
1SDH000999R0006
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 800 Ekip Dip LSI 3p F F
6.3.0.53655