E1.2N 630 Ekip Dip LSI 3p F F
E1.2N 630 Ekip Dip LSI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 630 Ekip Dip LSI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 630 Ekip Dip LSI 3p F F
Product ID:
1SDA070722R1
EAN:
8015644745721
Catalog Description:
E1.2N 630 Ekip Dip LSI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
45e6b67d-a9fd-4ebf-86aa-9ddeb2f5e7fd Italy
Simplified SCIP:
96d1c684-b187-4cb8-8a0f-b5a6e22d487d Netherlands

9aec57e8-a1b2-415d-852d-5c6f3dd537ee Poland

473eeb18-6240-48b0-8770-01628508ed59 Bulgaria

c5291040-2ff4-4d1d-863b-10a5d5132d44 Czech Republic

395dd6d3-99c6-49c9-a574-181b06f8d51e Hungary

27f6d0a5-4137-425c-93e9-4f5a8b03ea96 Poland

485f800f-69d6-417f-9e0d-a956522a3eb7 Estonia

de820dca-769d-4e10-ac76-3cc5ec68b5d2 Spain

d1871792-78be-46e4-b665-188ac8533ccf France

a2e285a7-b82b-47b5-9244-dfaa0d01d8ec Germany

f0b61f26-89fb-4727-8ba7-77b20864aa99 Sweden

deb2eaa3-362c-4f63-ac2c-10c7ac5e9f9d Poland

a1371731-a514-4e31-8ec3-0851c35186ce France

ecf5e871-8f8b-4476-aca7-4f0f818464b7 Sweden

091b141d-b544-4f9f-8c35-4a03d6279063 Hungary

404881b5-7a19-40da-8a59-254c59ede76c Germany

1f83e5af-580f-470a-9dea-6b65dd8c4cc6 Belgium

191d4cfe-6d1b-4b0b-a630-2c76b58037e2 Denmark

42477bdc-dba1-447f-869e-0a25f6093d81 Finland

cb9ce9d2-d164-46a9-b546-e2b2a8d13270 Germany

ffe3d6f7-907c-42e5-a8dc-d248be71450f Germany

1560f911-22a0-4490-a21f-99ca588c7964 Belgium

64e40b0b-74d1-4c8b-909d-2131f77902b0 Norway

40da4cb8-cf73-43ee-b9f9-66d5f501d051 Croatia

5fb9e100-0f2a-4714-9657-8088d64e9891 Germany

2a72550e-8c34-41fe-a386-6b314b4fbd80 Greece

7ac326a6-f8b3-450e-8df0-17e401bd37ff Portugal
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1NNEEBB000A000000XX
EAN:
8015644745721
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644745721
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 630 Ekip Dip LSI 3p F F
6.3.0.53655