E1.2N 630 Ekip Dip LI 3p F F
E1.2N 630 Ekip Dip LI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 630 Ekip Dip LI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 630 Ekip Dip LI 3p F F
Product ID:
1SDA070721R1
EAN:
8015644745714
Catalog Description:
E1.2N 630 Ekip Dip LI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4e0f8310-68c6-4add-92f4-e527508f2ca1 India
Simplified SCIP:
069c6dde-708b-44e0-b090-863e0778a060 Germany

993d2b2a-b0d7-4458-9a57-12f0b6978e92 Croatia

c1696a0b-8378-4cf9-a79a-c78c29bd0ff4 Finland

da63a3f1-b3a8-4bc5-b611-e474289be83c Denmark

943ffa1e-17b3-44b4-8794-2cda28aedb8e Czech Republic

fed17d1d-0c86-41ad-934d-77f1577d1dc1 France

01bb4141-6e76-42ef-8cd7-ba135d3ef5ef Spain

e8a944c2-43b3-4654-bc1b-d46e5f72fd5c Belgium

97807850-14e1-46b6-9478-32e6563e8ccf Hungary

685162bb-efa0-4cdb-a2d8-004740bc6178 Hungary

cc59e593-bd09-47e6-8f1f-d1c894198fbf Netherlands

bbf5c58e-8609-4293-9645-8f41447b7410 Poland

922d88b6-55de-4ca4-8a77-ce42217a1e09 Estonia

c3a2c466-06c3-490f-8fee-e043a114914d Greece

c1a2a67e-7ccb-4257-8ed9-7aa9f2a8dfa7 Poland

6e087935-af5a-4143-8d95-c699d31fc34e France

6260b05f-994e-405f-819a-c87729ea9580 Sweden

d5554fed-3fa5-4402-b447-697b7ddf6389 Bulgaria

a18e0091-d37e-4752-b141-877c7dbb09c3 Germany

5e956190-5c02-407a-8331-235dcf1f92d9 Germany

d7f419d4-93eb-4398-9b7a-1da6903a54dc Sweden

623204fa-eaa3-4398-9985-0de257c7944f Portugal

845c74b8-bd13-4482-96c2-f243eaf77cb8 Poland

717eb3b0-b69c-4294-912a-1d13a72460ec Norway

d015cedc-154c-456d-85f2-99f363c3814b Germany

2ef7ee12-cb69-4b82-9350-45349bda95f6 Germany

01b2ccc9-14fd-4ceb-ad51-8cd14ebd0455 Belgium
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1NNEEBA000A000000XX
EAN:
8015644745714
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644745714
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 630 Ekip Dip LI 3p F F
6.3.0.53655