E1.2C 630 Ekip Dip LSI 3p F F
E1.2C 630 Ekip Dip LSI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 630 Ekip Dip LSI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 630 Ekip Dip LSI 3p F F
Product ID:
1SDA070712R1
EAN:
8015644745622
Catalog Description:
E1.2C 630 Ekip Dip LSI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3c87d225-b536-4554-80c3-fbf7ec9693b2 China
Simplified SCIP:
fb6cc4d5-9a4e-49f8-98bb-0f1fe4535a3c Poland

3bcd3093-4444-4cd2-9783-8cb2412d0a99 Netherlands

b75ce461-ef95-493a-8191-1245f88c657f Czech Republic

66bc2aca-f8f8-4b68-b771-9b5641c30c84 Sweden

92489120-5575-42ff-bb53-27410775adc4 Poland

873d7861-aa7a-42c4-9daa-a1560cbb879b France

b22d57b1-762b-4a47-b5ca-0d5b3d28a5dc Sweden

688a5221-ab88-4e3f-90f3-bf1a9f46edca Portugal

38c030c5-0894-4f04-b966-7a4daaf6e938 Germany

0144fc0f-49fa-4542-b275-b9b36e454bd2 Germany

0cbd8fcb-37a5-43a7-97a3-b41d836fd6bf France

41fd7768-de16-4149-a87d-16ed593ff0e7 Germany

965b08bf-0223-445b-a5df-116aea03ed74 Belgium

711a09a2-f77d-4b21-8a21-fc9be5b68b67 Finland

5e72262d-5b98-4d7d-a615-bba12652f7e0 Denmark

b42cee51-8825-46cd-9f3f-21a2e772a2b1 Germany

c34fd6f4-779a-41b8-a8a3-a4f0ec6698a8 Norway

45320e47-bb05-4971-adb1-b425cae11346 Greece

fcd05a80-b3c9-49c8-b9da-68c778bfca8c Hungary

6fe8e151-dd9b-46fd-a966-4e098a76c01f Croatia

33f4d5f7-2b96-4134-8b7b-5841f332ba95 Belgium

b39805f8-7275-45a1-bace-bd9acecde283 Spain

1e287318-6df9-4c95-95cc-9bb07fecca57 Hungary

0c2d889a-2883-45dc-a00b-20d87f56743a Poland

4605c888-c347-40bb-a25b-40ead9deb6a5 Estonia

65078f04-576b-4d6e-9668-021440c48a06 Bulgaria

ad9b9b86-2e6d-40b6-85ce-ec1a9d51f95e Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CNEEBB000A000000XX
EAN:
8015644745622
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644745622
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 630 Ekip Dip LSI 3p F F
6.3.0.53655