E1.2C 630 Ekip Dip LI 3p F F
E1.2C 630 Ekip Dip LI 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 630 Ekip Dip LI 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 630 Ekip Dip LI 3p F F
Product ID:
1SDA070711R1
EAN:
8015644745615
Catalog Description:
E1.2C 630 Ekip Dip LI 3p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0be6bc66-b1e3-4c06-bc9b-bd3cc763d9f1 China
Simplified SCIP:
f8b3f4e0-49c5-4c30-9428-369e69b859bf Sweden

8a0edee5-216e-4d00-8add-8057c69aabed Poland

48541759-c696-4c6d-b06e-f3165fcd6526 France

ba4a7088-bf58-4ebd-8394-90e6631bebc8 Germany

ec663bc4-3c9b-4d84-b979-f3087bc2c071 Estonia

a398e448-3945-44e1-a8d8-abe00929e45e Hungary

da43afbe-c26d-4c47-92bf-83f407d990b2 Poland

91bb6845-c0e6-403f-ad4a-bee0d4bc7469 Bulgaria

aa06cb0d-4255-46bc-ba3a-21b6c155ab69 Norway

ffac8881-897e-4ea4-b1a8-e2074a95d744 Greece

f2665724-4fe9-49d7-a8d8-06064d630231 Hungary

c978d8ef-06e4-4d5a-8879-8465d1baa72f Germany

0779aff4-d06f-4c87-9c5d-a65749caa963 Portugal

72727cdb-ba86-46df-b048-216080b43ff3 Sweden

71e64b4a-2587-4fbd-8487-57105e8bacb1 Netherlands

22cad015-126a-4428-a9fa-a15a25840f1d Poland

ba068c3a-3d1f-4d61-9be3-1b8b59a8f9f7 Czech Republic

932049b0-3021-4109-ac85-787e4cabd3cd Belgium

864a94d3-c664-40c9-874d-da58097759f1 Germany

10596c5e-2fad-4269-b973-89b6bc29387d Germany

64a9b432-5c92-4641-9f65-46228167978d France

5b8b34ca-0c43-42c4-a0cf-12b13696648a Finland

ab47dcae-1275-44c5-a9a2-66f11e3f542e Germany

41ed33fb-5fe7-4cfa-a22f-93f90a42dfd1 Denmark

b68fb1ee-2662-4250-81c4-b6eb8223d96e Croatia

c37c9e46-f3e1-4271-8434-84b396135fbf Belgium

e41040b0-0d77-47a2-adaf-f42c57141cf3 Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CNEEBA000A000000XX
EAN:
8015644745615
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
8015644745615
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0001
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
31 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 630 Ekip Dip LI 3p F F
6.3.0.53655