RHD_EM XT2-XT4 F/P EMER. DIRECT
1SDA069054R1
8015644697501
ROTARY HANDLE OPERATING MECHANISM EMERGENCY DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCRHDEMFP
4381145
1 piece
85389099
0.388 kg
box 1 piece
95 mm
106 mm
150 mm
0.4 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414