RHD XT2-XT4 F/P STAND. DIRECT
1SDA069053R1
8015644697396
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCRHDSTFP
3638701
4384953
1 piece
85389099
0.23 kg
box 1 piece
145 mm
168 mm
128 mm
0.242 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414