A1N 125 TMF 32-400 4p F F
A1N 125 TMF 32-400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A1N 125 TMF 32-400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A1N 125 TMF 32-400 4p F F
Product ID:
1SDA068764R1
EAN:
8015644030049
Catalog Description:
A1N 125 TMF 32-400 4p F F
Long Description:
C.BREAKER FORMULA A1N 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
1SDL000183R0001
9AKK108467A6707
Ordering
Order Code US and Canada:
AAN032TW-4
EAN:
8015644030049
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
136.5 mm
Package Level 1 Height:
124 mm
Package Level 1 Depth / Length:
110.5 mm
Package Level 1 Gross Weight:
1.05 kg
Package Level 1 EAN:
8015644030049
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
1500 cycle
Mechanical Durability:
Nr. Operations 8500 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 15 ms

CB with UVR 15 ms
Power Loss:
at Rated Operating Conditions per Pole 4 W
Rated Current (In):
Main Circuit 32 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 25 kA

(380 V AC) 18 kA

(415 V AC) 9 kA

(440 V AC) 6.25 kA

(480 V AC) 4.5 kA

(500 V AC) 2.5 kA

(250 V DC) 2 Poles in Series 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 100 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 25 kA

(480 V AC) 18 kA

(500 V AC) 10 kA

(250 V DC) 10 kA
Rated Uninterrupted Current (Iu):
125 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A1
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5519
Wiring Diagram:
1SDM000067R0001
Instructions and Manuals:
1SDH000717R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655