XT4H 250 Ekip Dip LS/I In=250A 4p F F
XT4H 250 Ekip Dip LS/I In=250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4H 250 Ekip Dip LS/I In=250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4H 250 Ekip Dip LS/I In=250A 4p F F
Product ID:
1SDA068535R1
EAN:
8015644024413
Catalog Description:
XT4H 250 Ekip Dip LS/I In=250A 4p F F
Long Description:
C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3bb58644-4021-46c9-8c76-ea986f557c17 Italy
Simplified SCIP:
83002f30-43bf-4224-b616-5a3300cd69bb Germany

d5867d7c-5e26-4570-b9b1-d293a3aa348f Poland

8d808279-45de-4986-8f73-6a84526ffe16 Norway

8f3638e9-ceae-4372-87e3-cea7a50a1e6f Finland

ff438746-ae75-4883-817c-8a1390377452 Netherlands

de178495-2fd9-46bd-b467-aab3f8e7776a Germany

9c0875c7-38c7-4598-add3-3381b9e104fc France

ac7b38ac-e045-40f2-bf2a-e046e7712dbe Estonia

31986cf6-e6fd-42ff-9995-9d801e8fa818 Greece

4d5cf7df-343e-431a-b68a-81f9a6ff9a1e Portugal

a7474e97-9eb0-4a35-b3a7-01ceb84568cf Bulgaria

f2bb7e86-ff31-4d10-b817-707d88ae564f Sweden

bc7ac611-c3bd-46b2-808e-b73d22fc459a Poland

48cad285-6ae3-442b-9855-d36bb5db710d Denmark

ef24d103-0059-474b-a14c-b8cdb3b0d1e7 Germany

42188984-18f7-4773-b994-d9c00f5a69f3 Croatia

c790cddd-65c6-45f6-8df4-c6b91dadcdaf Czech Republic

693e7a3e-536b-4676-bddf-e8a1fd967acf Poland

58c798ae-4d7b-4c69-aacf-4924765f4676 Netherlands

ce9a0f81-b4b1-4931-8f84-8643354223f4 Netherlands

1dc8f843-f6fa-49c9-8735-512986c5ce51 Sweden

7767267e-5ad6-4f7f-87af-b2a31387af48 Germany

48d8b3ab-5971-4eef-a40c-455075b4eaf3 Germany

0464a1d5-f3ae-4e29-a638-1248839198e0 France

6c86a4bc-6974-471d-a0d2-65b57ee79582 Netherlands

8b90fac3-8e38-48e3-b639-dc863860b82d Spain

1b7213fc-3a20-4e31-b5cd-f534ffb5e623 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4HE4250EFF000XXX
E-Number (Norway):
4380158
EAN:
8015644024413
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.933 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
3.087 kg
Package Level 1 EAN:
8015644024413
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0677
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4H 250 Ekip LS/I In=250A 4p F F
6.3.0.53655