XT4H 250 Ekip Dip LS/I In=250A 3p F F
XT4H 250 Ekip Dip LS/I In=250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4H 250 Ekip Dip LS/I In=250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4H 250 Ekip Dip LS/I In=250A 3p F F
Product ID:
1SDA068515R1
EAN:
8015644024215
Catalog Description:
XT4H 250 Ekip Dip LS/I In=250A 3p F F
Long Description:
C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f5fc1a12-efb9-421c-a950-7bc7084aabde Italy
Simplified SCIP:
55f460df-f031-4197-8bae-0cd47c374094 Germany

52aaa00a-f299-441f-aa09-c006429fc67d France

373f5fa4-f25a-4dab-93aa-f012d85e3af7 Sweden

27cfb17e-ea51-4168-831a-ea9115b25855 Germany

c2843028-0721-4024-9254-cd9af02aed5d France

6e96f43d-3e2f-4a6d-ae57-48662ca335fa Netherlands

a009cccf-284e-4cd4-b8f1-bda82152193d Spain

16976823-be45-4884-9c53-0dcc12c4e5bc Germany

fc0d60c6-1ae4-407e-8a61-aea0571d55c6 Denmark

c5d22905-8323-4110-886a-2754e7f32aca Germany

e34ba26f-1b12-463a-88c2-973b6fff517a Croatia

849345c5-ccd8-48bd-8ce4-0a76b36c2679 Czech Republic

2108db8f-4427-441a-ae8b-7179073e5aad Poland

af300ea4-d76d-4cc4-9dae-d7137b001ee2 Netherlands

93d60e5f-68ba-4a55-9312-92e17f3053c3 Netherlands

afac44bc-677c-432b-9060-25d19d2bb2ca Poland

4b07aded-3763-439a-a310-be99501ea96d Norway

6dfc4e2c-acc8-4d7f-87db-00394c3505f4 Finland

213573d2-5412-45aa-9c9d-ce0bf4f2c82f Netherlands

d603ec92-2622-4c98-8954-ddea892c0be9 Netherlands

73d6b6af-b519-4ae5-b12a-6c47e5b2ef6b Estonia

f3eca2c7-02b4-465a-8559-f8b63b357fa9 Greece

c0a6a7bf-306e-4423-9068-9007640f58b5 Portugal

3ecc3e6e-01e2-4092-91e6-af7c373f40e0 Bulgaria

ce9b2608-f679-4b4d-a949-2fa3dd6f0343 Sweden

5605390a-6a2e-405f-85a1-b4a02fa506c3 Poland

395dedbb-8665-4733-94c8-abf7ad51b1b8 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4HE3250EFF000XXX
E-Number (Norway):
4379963
EAN:
8015644024215
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.321 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.443 kg
Package Level 1 EAN:
8015644024215
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4H 250 Ekip LS/I In=250A 3p F F
6.3.0.53655