XT4S 250 Ekip Dip LS/I In=250A 4p F F

 Loading Images..
No label translation
General Information
Extended Product Type:
XT4S 250 Ekip Dip LS/I In=250A 4p F F
Product ID:
1SDA068495R1
EAN:
8015644024017
Catalog Description:
XT4S 250 Ekip Dip LS/I In=250A 4p F F
Long Description:
C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
1a230431-bee7-49ec-8bc7-75c3f2ae24af Italy (IT)
Simplified SCIP:
0c9b80d5-01ec-4994-8822-7db59b911c87 Germany (DE)

95e013bb-fc50-4039-85ac-901116f0532c France (FR)

7a4002c6-a0e3-46ca-8671-ecf216782dfa Sweden (SE)

ab1c9d6d-6c4a-4c55-a273-ce501ced469d Germany (DE)

eeb8c60b-974e-499a-88d4-9c9e47cb363d Germany (DE)

85ca9794-6604-4ba0-a739-cc8d1f5fa3c3 France (FR)

5d35597b-e37d-42a7-8038-f9679283423c Netherlands (NL)

b449a794-a96e-4509-bafe-f9ad9ac5ca3b Spain (ES)

03c63f94-0a78-45ae-bca4-bcaf81c22d34 Netherlands (NL)

cfd27d92-cbc7-471c-8058-2d41101291f8 Poland (PL)

51571cff-12f2-44a7-b030-0cf4d84f588a Norway (NO)

5eea9e07-3e80-4cfd-8042-57e4eeae7ec2 Finland (FI)

c5c37f5b-644d-4e21-b689-c04d3ab41dd7 Netherlands (NL)

0ebc6e3b-cb52-4dfd-b055-d63c64d8ad93 Germany (DE)

8c18c7dd-ab0d-45b7-87d0-26f28fedac53 Denmark (DK)

76ef31cb-6b33-455c-a78c-b9e038849be1 Germany (DE)

fe520a6a-f87b-4189-8986-adb388f2b73b Croatia (HR)

a06c6828-799f-497f-a99e-fa3ded5ce0c3 Czech Republic (CZ)

06f1c570-1254-4493-9b91-d6be20682ed3 Poland (PL)

76a4f55c-439e-4cf8-b9fe-a38a157f0e14 Netherlands (NL)

993e7186-05b9-469f-8860-2757c783fd6e Netherlands (NL)

441ba426-8055-4ede-822d-8e1d843226af Estonia (EE)

52965010-7e41-4be3-9e29-d3ebd4b7bb7f Greece (GR)

66e3ca3c-4f82-4d68-bae7-67ec7e35b869 Portugal (PT)

4e9f9bc3-ab05-4c5f-895b-a7e931d42918 Bulgaria (BG)

ff9aa07a-4b17-45aa-9d69-c0bded7f9736 Sweden (SE)

90a1e7c4-12c4-4ef0-96a9-fa20dcca2ae5 Poland (PL)
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
XT4SE4250EFF000XXX
E-Number (Norway):
4309773
E-Number (Sweden):
3182053
EAN:
8015644024017
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.943 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
3.098 kg
Package Level 1 EAN:
8015644024017
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 15 ms

CB with UVR 15 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
GL Certificate:
LR Certificate:
UL Certificate:
VDE Certificate:
Dimension Diagram:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available