XT4S 250 Ekip M Dip I In=250A 3p F F
1SDA068480R1
8015644023867
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 250 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 56.30 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
a461c799-8719-4e8b-9dcf-6a39929c6157 China
XT4SE3250JFF000XXX
4379953
1 piece
85362090
105 mm
160 mm
82.5 mm
2.321 kg
box 1 piece
151 mm
214 mm
171 mm
2.443 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 85..200 mm²
AC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 16.4 W
250 A
50 / 60 Hz
8 kV
1000 V
690 V AC
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 36 kA
(525 V AC) 25 kA
(690 V AC) 12 kA
690 V
Main Circuit M8
Ekip M Dip I
EL
S
IEC60947-2
XT4
Front
Bolt
8 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409