XT4S 250 Ekip M Dip I In=250A 3p F F
XT4S 250 Ekip M Dip I In=250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4S 250 Ekip M Dip I In=250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4S 250 Ekip M Dip I In=250A 3p F F
Product ID:
1SDA068480R1
EAN:
8015644023867
Catalog Description:
XT4S 250 Ekip M Dip I In=250A 3p F F
Long Description:
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a461c799-8719-4e8b-9dcf-6a39929c6157 China
Simplified SCIP:
64fd5c9f-27d0-48db-b3f1-2b788bf713c5 Denmark

44b32369-82e4-4f59-ba04-42a45deeeb92 Sweden

76a1f333-15c2-4d64-af12-cb4a0252ba37 Germany

74ccbb13-12e3-4dea-9df0-2bec5756d357 Estonia

5c7178c3-c253-4dd0-9f87-a7d3980f3762 Netherlands

955ad76a-771b-4666-a019-733cf2761f82 Bulgaria

3b22c907-4c5b-4044-9cee-0117d5a03327 Norway

229c71c1-1ccf-44b7-a00e-562414b49aa4 Sweden

dd47eeda-70e3-4c41-867a-f39d6db7c402 Poland

951bc1d0-dea6-4632-9a16-d34d8688493b France

ad76f180-4dd4-4f91-a8ad-34028f0ddcf6 Belgium

d54bcb2b-07a2-43dc-ba98-965664f30a9b Poland

886d022c-2b0b-4e43-ac45-dacb994844d8 Hungary

85cb2e95-8015-4ea8-b6f2-19a7d65d017a Belgium

65a1fa05-93ff-4284-9851-92241e339f65 Germany

61a7af15-f816-4818-bd1d-fdd06c1a3922 Croatia

9a878d84-072e-499a-a85f-79d2d36d4c1f Finland

1bc38962-9ea2-4d0e-a7ce-49400ed40009 Czech Republic

bef8c4db-4421-4bc9-82a5-4976e51806fd Greece

cf778df7-3768-42da-b07d-0f89d65b3a41 Poland

3f5a7b47-2714-49a2-993e-121b9e70ff09 Germany

1d8c9cc6-e8c3-4d99-a3ec-695f5e87fb36 Germany

1c8c3e86-6a4b-443a-8e2b-eb01687077a3 Portugal

df9b1105-c20e-4fc8-a4f5-a800e2204eed Spain

b81ca892-c2ab-4b9b-a072-75e52ab29829 Germany

211c12e0-7311-4b1c-8084-71ee6994ce7f Hungary

ad5013b7-4d7e-4391-b8a1-57659834c7e9 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4SE3250JFF000XXX
E-Number (Norway):
4379953
EAN:
8015644023867
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.321 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.443 kg
Package Level 1 EAN:
8015644023867
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip M Dip I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4S 250 Ekip I In=250A 3p F F
6.3.0.53655