XT4S 250 Ekip Dip LS/I In=250A 3p F F
XT4S 250 Ekip Dip LS/I In=250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4S 250 Ekip Dip LS/I In=250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4S 250 Ekip Dip LS/I In=250A 3p F F
Product ID:
1SDA068475R1
EAN:
8015644023812
Catalog Description:
XT4S 250 Ekip Dip LS/I In=250A 3p F F
Long Description:
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a0b4793c-54b1-4ffb-8743-71005e613fa4 Italy
Simplified SCIP:
79f83248-c671-4520-b1e0-e4d1c878bbe0 Germany

a07e90e9-40ca-4259-be5d-18eb5b419ef0 Germany

1b023db3-3601-469a-8ca2-7ed83a765ed1 Croatia

1cd49d4c-7ad1-4636-b617-ff06482b0b19 Czech Republic

42bc31df-f5ef-477d-8461-0981ef96605d Netherlands

0f8e1c65-9bfd-45ad-b7e9-796835cf5d0c Estonia

4cbb8db6-d6e1-4369-8740-1bb8ed92651b Greece

cd4a8ef0-c7a2-4505-95bd-df95e41cf576 Portugal

c2acc7f0-049c-419e-baae-2ade41c763e4 Bulgaria

709f389d-1062-4a3d-907d-29755f502419 Sweden

ca5a1d7d-d477-4b0f-8bb4-d3aa9158b46a Poland

28a764f6-113e-44e3-82cb-4b30e2e75ac3 Poland

3022e371-6ed0-49bc-888c-ddedb659d63a Netherlands

4570c748-512d-4c25-8947-7f6bafa8e801 France

3397e787-8df2-4466-9ca4-706ab0c8d996 Sweden

be5030b1-2a27-4336-9408-1f8b5d38b858 Germany

ab60e0dd-810e-4d85-a004-1c71e135ddda Germany

b8c4c683-f22e-4b69-b211-1e60c36789da France

bfb82c68-1e70-45b9-ac0e-730b2eebbef7 Netherlands

bc9000b4-80af-4d2d-b4a3-0319354b56a9 Spain

c4f2001b-a8bf-4771-a499-0af66b3d4db6 Netherlands

9bc0d3a7-511a-490a-b6d6-6c62bf4be76d Poland

439d6ad0-a509-4f3c-a3d1-75ec682c66e9 Norway

8baf0533-48db-4141-98a7-adc8f9a2d2fd Finland

14c33def-6b73-4a32-9884-9304171755d1 Netherlands

e99b5c83-eea8-4ad7-a49e-7e46cbed9f54 Germany

7bcf544c-945e-4e25-b425-36b3ed2ab407 Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4SE3250EFF000XXX
E-Number (Finland):
3641048
E-Number (Norway):
4309673
E-Number (Sweden):
3182045
EAN:
8015644023812
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.314 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.436 kg
Package Level 1 EAN:
8015644023812
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4S 250 Ekip LS/I In=250A 3p F F
6.3.0.53655