XT4H 250 TMA 250-2500 3p F F
XT4H 250 TMA 250-2500 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4H 250 TMA 250-2500 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4H 250 TMA 250-2500 3p F F
Product ID:
1SDA068345R1
EAN:
8015644022518
Catalog Description:
XT4H 250 TMA 250-2500 3p F F
Long Description:
C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2351
Environmental Product Declaration - EPD:
9AKK108469A1857
9AKK108468A1892
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
62f9b351-ae79-4e9f-bcc2-3128e3e2c068 Italy
Simplified SCIP:
a666ddee-2f0c-4cc9-b780-45990b58daf1 France

5fc8293e-1254-426f-9c08-917a0fefa1c9 Hungary

d8363695-6bd4-4b93-8d7f-704aba26987e Spain

55a55b89-0a86-4b66-b799-b2bebeefd9a5 Belgium

2cdfac74-28b9-410f-b447-ebe0790a78bb Portugal

89f82776-1052-4d91-b549-432bed4af6f6 Sweden

c1ad9aab-0fca-489c-9bd8-cc6858c73e3a Denmark

2194f03c-206b-421b-b48b-255f38b3c7f9 Germany

439d606c-53fe-4d76-a049-2d99d573e5d5 Croatia

00d22dac-8573-4a2d-977e-f5bade8ed752 Germany

39696282-b1ab-4610-9a36-89952adc2c23 Germany

e00cab3c-82ee-4441-b67b-600e947eddce Czech Republic

5aa5b7db-121e-4b67-b890-f3b0463595ef Finland

5ef4a016-2cc4-40cb-a478-ac96c72429fc Germany

8ffbe887-725b-4704-99a2-f93c232b6f95 Poland

694e7183-4ac1-4a13-a8b3-ee80f93c0f8f Poland

24247938-7415-4855-ba4f-566e4fddbd73 Bulgaria

45c0fb37-15e5-4588-95ae-711e85044975 Sweden

265478ed-ed1e-4409-9c0c-8b81cbff4d50 Netherlands

efdc7c30-8fe1-4ecf-b929-3fe26ce7f5e1 Norway

51a1b38e-2881-4b85-85fc-e4df0031051c France

d209594f-884f-433d-b226-c700b5339f11 Greece

9ab14d06-cec2-471c-98db-a78af23d27e0 Germany

6f10939e-fcef-4c3e-9de4-3554146772c9 Estonia

db432cbc-16cf-4ee1-9d18-6a2cf39da8ec Belgium

17cad91e-24dc-4e76-8a9f-d98d82c8e84e Poland

df9f87c4-e9c4-44a7-9ba9-df705883ce17 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4HE3250BFF000XXX
E-Number (Finland):
3638098
E-Number (Norway):
4379904
EAN:
8015644022518
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.253 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.386 kg
Package Level 1 EAN:
8015644022518
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.44 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1250…2500 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMA
Release Type:
TM
Setting Range:
175...250 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4H 250 TMA 250-2500 3p F F
6.3.0.53655