XT4H 250 TMA 200-2000 3p F F
XT4H 250 TMA 200-2000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4H 250 TMA 200-2000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4H 250 TMA 200-2000 3p F F
Product ID:
1SDA068343R1
EAN:
8015644696443
Catalog Description:
XT4H 250 TMA 200-2000 3p F F
Long Description:
C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2351
Environmental Product Declaration - EPD:
9AKK108469A1857
9AKK108468A1892
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
7ec8977d-be20-41ee-b5ac-ccdc894f5a0b Italy
Simplified SCIP:
f1b5bb17-bfa7-4416-bf36-edc4f0c05ddd Finland

95c532cf-b55e-4638-90ff-1146d4bff119 Poland

f5542d06-2f8e-4d86-86ac-5a306d57a367 Germany

f85e3a06-8594-428f-bd6b-acbc14379307 Belgium

dd1df5c5-60c1-47e7-98ad-1dabf0bdfdc6 France

230327dc-4c7f-4c63-af4b-1cad9f603bea Bulgaria

8cc83a66-a64a-4279-b97d-313bee643738 Sweden

464a181f-2052-481e-ac7c-5a0c1e8ad74e Germany

3e4f637b-fc5a-42d6-8bfe-c041fc951e7e Germany

a03da8bf-2337-43a4-8775-ffa59e98f074 Poland

2f00d725-d650-41a3-9188-9909021f9525 Portugal

9e1f6f3f-2d4f-420a-b898-2a82735a20a7 France

a98f220f-5adb-4d6e-8e56-2a125c4b99c4 Hungary

689275e0-c023-4b95-b021-6647d2dc26d8 Spain

8e1a78b6-4b7e-4ba9-b30c-6e66b183efb7 Czech Republic

5bc232eb-7bb2-4a38-bacd-afaa1de334ef Poland

7c700c17-1d58-47f4-9027-c2bc744010a0 Germany

e867729f-73c1-4fc9-9589-8535a52ba73b Denmark

eb7eea61-b8ed-46c6-aad6-e4ed84b7fe5d Belgium

6c382afd-ff59-4dc5-80c6-010502f833f0 Hungary

ad9ffb8d-21ea-4a1e-83b5-98fd3177013e Netherlands

3ed8ac02-c25d-49a9-b8d9-5d5bf5374e83 Estonia

20d0015c-2155-4ecc-81f0-cfcd5bc11a84 Croatia

33416f34-3b5a-497d-94b9-5740ef703114 Greece

7d3852fa-66c8-4869-8b74-f01dbc94c9b1 Sweden

f0a7cf30-1619-45a5-9bde-e98e6e05979e Norway

27d061fa-3fe3-430d-aa7a-30f36f2e4b85 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4HE3200BFF000XXX
E-Number (Finland):
3638176
E-Number (Norway):
4379902
EAN:
8015644696443
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.259 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.378 kg
Package Level 1 EAN:
8015644696443
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 11.88 W
Rated Current (In):
200 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1000…2000 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 45 kA

(690 V AC) 15 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMA
Release Type:
TM
Setting Range:
140...200 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4H 250 TMA 200-2000 3p F F
6.3.0.53655