XT3S 250 MA200 Im=1200...2400 3p F F
1SDA068282R1
8015644021887
C.BREAKER TMAX XT3S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 200 A I3=1200...2400 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 56.6 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT3SE3200MFF000XXX
4379806
1 piece
85362090
105 mm
150 mm
70 mm
1.7 kg
box 1 piece
190 mm
155 mm
Motor Protection
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 85..192 mm²
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 13.2 W
200 A
50 / 60 Hz
8 kV
1200…2400 A
800 V
690 V AC
500 V DC
(220 V AC) 50 kA
(230 V AC) 50 kA
(240 V AC) 50 kA
(380 V AC) 27 kA
(415 V AC) 36 kA
(440 V AC) 20 kA
(500 V AC) 15 kA
(525 V AC) 10 kA
(690 V AC) 3 kA
(250 V DC) 2 Poles in Series 27 kA
(500 V DC) 3 Poles in Series 37.5 kA
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 40 kA
(500 V AC) 30 kA
(525 V AC) 20 kA
(690 V AC) 6 kA
(250 V DC) 2 Poles in Series 36 kA
(500 V DC) 3 Poles in Series 50 kA
250 A
690 V
Main Circuit M8
MA
M
S
IEC60947-2
XT3
Front
Bolt
8 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409