XT3S 250 TMD 250-2500 4p F F InN=100%
XT3S 250 TMD 250-2500 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3S 250 TMD 250-2500 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3S 250 TMD 250-2500 4p F F InN=100%
Product ID:
1SDA068232R1
EAN:
8015644021382
Catalog Description:
XT3S 250 TMD 250-2500 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c828fac0-1414-4ea7-8f3d-594992e3a241 Italy
Simplified SCIP:
6cd88a1b-5929-437d-910e-59262eae3a1f Germany

752434c0-4f70-40d4-8a0f-6d2398ed9c2d France

2adb0208-36f2-429a-9197-cf01a94de0d4 Sweden

9199193d-e35e-4a41-be85-13427af89e12 Germany

76d79ee8-d9f4-4d53-a165-14148cff449f Bulgaria

47cff470-b445-433b-b038-ceefe6964b04 Sweden

107ae197-bd49-4370-a9f1-1e59e21bcb56 Poland

1fdb4da6-7046-42e0-88e5-8bb14daba887 Germany

052565e0-aabd-40a2-8320-3df14b0e0a29 France

f3525828-c110-4726-822f-b25a3dbc28ab Netherlands

04f436cf-5031-4ba9-a0e2-b8747ae3e091 Spain

e585a0c8-d37a-4364-93e5-7675f80630b9 Netherlands

97275318-3257-4631-982d-a2a889a0d40c Poland

6220bfd3-9488-4cce-bf28-9b52a9d9adde Norway

37248719-bfa1-4f8a-99cc-7014f87c4888 Finland

470a33f1-d8c6-4708-b41c-87716a6fc286 Netherlands

c417736f-9dd0-43dc-899f-d0664c66fcc7 Germany

4a187b67-a444-4749-92da-560c2d437ac4 Denmark

ff499dbe-5f33-4579-9be0-e28d7e0d05ff Germany

51cb1d56-788d-4966-9a6e-a608cac4ed81 Croatia

eaa7b318-21fd-451f-9e65-c3145955cf0d Czech Republic

d8f9f28f-e9dc-4245-a43b-1b6aae595674 Poland

db3035d4-b67c-4457-8c7f-295c8b552f26 Netherlands

626f76cc-eaff-4acc-b9e5-bb34e2ff8a7f Netherlands

0e0e9958-80d6-482a-8055-460523312d48 Estonia

a07c0a98-7547-4cfe-acaa-ac743f533e50 Greece

e64abfa8-47e1-4b4b-92d4-df79dff3f877 Portugal
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3SE4250AFF000XXX
E-Number (Norway):
4379825
E-Number (Sweden):
3182426
EAN:
8015644021382
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
2.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
2.18 kg
Package Level 1 EAN:
8015644021382
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0483
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 17.8 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 27 kA

(415 V AC) 36 kA

(440 V AC) 20 kA

(500 V AC) 15 kA

(525 V AC) 10 kA

(690 V AC) 3 kA

(250 V DC) 2 Poles in Series 27 kA

(500 V DC) 3 Poles in Series 37.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
175...250 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3S 250 TMD 250-2500 4p F F InN=100%
6.3.0.53655