XT3S 250 TMD 250-2500 3p F F
XT3S 250 TMD 250-2500 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3S 250 TMD 250-2500 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3S 250 TMD 250-2500 3p F F
Product ID:
1SDA068221R1
EAN:
8015644021276
Catalog Description:
XT3S 250 TMD 250-2500 3p F F
Long Description:
C.BREAKER TMAX XT3S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
fe1eb3d5-8c63-44e3-bb9c-10a9d49206e0 Italy
Simplified SCIP:
47dd9d46-ad17-4e38-9b7c-13c562f18678 Germany

395af62d-3166-4330-85a8-57f13e3c4cd6 Czech Republic

a87e088c-bfca-4bca-bd82-2e3996b21c8d Portugal

bf0b7bc2-795b-4a18-97b5-d0d8f5a7acdc Bulgaria

3e4f51cf-72a5-492e-be25-a7d2dd6ff282 Sweden

69f60869-d4b2-4daa-9fd5-36d197f51f10 Poland

0d7c7b1b-a443-4df0-a06f-7af825c37f11 Poland

a6b4a186-2c57-4b75-9f4d-9eaccfd9b7b0 Netherlands

6fb29b1b-0ca7-4e33-a44c-024aabc4956d Netherlands

b78f8949-00db-4428-b91c-0646514f9dcc Estonia

675b8a00-d9a4-4f9a-bf6a-dc94fba0328e Greece

fa62de05-56c7-44bc-a54e-9f790f893580 France

f5455b37-8cfa-43a9-8b42-d5f752252d31 Sweden

e06e5780-042d-4a05-8556-540e6750fb61 Germany

40296efb-f1d5-4dd8-b88a-4f2a333352a8 Germany

43c357e0-c904-4461-a29a-3201d177fc76 France

7af40e2c-a3e3-41bb-a8d9-1bec85a0444f Netherlands

a9044156-da7f-49a2-9254-b458c64e50af Spain

bf63fa76-4f5c-4a04-aeda-6f6a7da8d9d9 Netherlands

f3d1d321-20ae-4580-92e0-be2d07fb2753 Poland

0cdbbb9a-2229-4d94-b659-4674ff269e38 Norway

d0cc30b8-ea6d-49d7-9945-8ca15b360ca5 Finland

553e89f6-94d8-4d6e-a8bd-a6515c266c0f Netherlands

01a99f56-8375-449a-bef4-a2a245564d95 Germany

f8a5a84b-dc9b-4dab-ac2b-3d255af93191 Denmark

ca7d45d8-fe72-41ce-af50-92639318b638 Germany

9f1b92ef-6563-4865-afb4-37f962d0b9ca Croatia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3SE3250AFF000XXX
E-Number (Finland):
3641020
E-Number (Norway):
4379788
E-Number (Sweden):
3182436
EAN:
8015644021276
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.71 kg
Package Level 1 EAN:
8015644021276
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0409
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 17.8 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 27 kA

(415 V AC) 36 kA

(440 V AC) 20 kA

(500 V AC) 15 kA

(525 V AC) 10 kA

(690 V AC) 3 kA

(250 V DC) 2 Poles in Series 27 kA

(500 V DC) 3 Poles in Series 37.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
175...250 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3S 250 TMD 250-2500 3p F F
6.3.0.53655