XT3S 250 TMD 200-2000 3p F F
XT3S 250 TMD 200-2000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3S 250 TMD 200-2000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3S 250 TMD 200-2000 3p F F
Product ID:
1SDA068220R1
EAN:
8015644021269
Catalog Description:
XT3S 250 TMD 200-2000 3p F F
Long Description:
C.BREAKER TMAX XT3S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d8122831-ef02-4136-a308-0ca35e4debc5 Italy
Simplified SCIP:
e48a5218-0ce9-4667-8818-8cf839a18154 Germany

a5cfc034-ff32-4da3-a1e0-ae34b787720b Czech Republic

84a0e6c1-a659-4e4d-8938-ce4bab634d23 Poland

4032aa7c-fa89-44a3-9cdd-1e3f05541095 Netherlands

b53576df-99cc-4638-a303-28f81665f6c8 Netherlands

3409c441-b5e4-4d4e-a671-837f877c4ec4 Estonia

9dc6f330-f0e3-4e0e-ad5e-6daf21374176 Greece

9294771f-6555-4dc6-8106-e9e9f0d74ae1 Portugal

b02f56c3-1702-4f25-9f05-23010c00667c Bulgaria

7c176d9b-5bfa-4ae4-8f7b-b483948fb74c Sweden

e9e18279-8f22-4ebe-a9ab-b2d29d25840b Poland

bb59b0af-96db-4749-ae05-a5e1fbec0393 France

4333ea09-1e7c-40e1-a851-f904604b7c13 Sweden

111e81b2-3136-44b3-87e7-ee30207a824f Germany

4600d34c-2fef-40e0-91f5-196317e081b9 Germany

0c24a0f5-7cd3-4455-a0ad-ba79931cffea France

60dc0153-dd00-4f40-8e31-f7ecdbb24e1d Netherlands

ea1efb97-1a87-47e2-bf08-dc600504b2a3 Spain

091c08a1-8479-41dd-b9bd-d6bef75fa10d Netherlands

8a940e67-73b4-49bb-891c-833065fc4952 Poland

54d343ad-284b-410f-ac9d-cf1092249324 Norway

caac0c8f-6a68-47f9-bd16-6d765ed31fa5 Finland

aa8eaabb-ab1a-49c4-9c01-3de17195f8f6 Netherlands

f87b85a3-aa7a-4f78-acb3-2544eb3d8310 Germany

bf0d6edc-520f-418a-a347-8d1885f5f663 Denmark

b503dbc1-46ce-4cb7-b252-1931887f4bbc Germany

ef86ee0b-c013-4020-9178-b7e95ff540bb Croatia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3SE3200AFF000XXX
E-Number (Finland):
3641019
E-Number (Norway):
4379823
EAN:
8015644021269
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.724 kg
Package Level 1 EAN:
8015644021269
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Leistungsschalter
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0409
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 13.2 W
Rated Current (In):
200 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 27 kA

(415 V AC) 36 kA

(440 V AC) 20 kA

(500 V AC) 15 kA

(525 V AC) 10 kA

(690 V AC) 3 kA

(250 V DC) 2 Poles in Series 27 kA

(500 V DC) 3 Poles in Series 37.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
140...200 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3S 250 TMD 200-2000 3p F F
6.3.0.53655