XT2 W FP 4p EF
XT2 W FP 4p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2 W FP 4p EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2 W FP 4p EF
Product ID:
1SDA068202R1
EAN:
8015644020989
Catalog Description:
XT2 W FP 4p EF
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS XT2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108469A8954
9AKK108471A0811
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
7fe784b0-a8cb-435f-8a9a-0932e5805080 Italy
Simplified SCIP:
9bc8adb0-73b3-4476-a6d6-efc57daa0152 Germany

e48e79ca-923f-4d90-942c-62b834759451 Netherlands

e7cec8e3-91d1-4618-8bb5-9923baaeb773 Germany

fec577d9-3f77-42ca-bad9-b91ce238bf26 Denmark

556eb20e-d48a-49f7-b75f-d73b43ceead4 Croatia

55e41900-813b-44c8-9fbc-fc9ea2d5cc50 Czech Republic

01a809c6-5876-4389-ade8-4d1e8d16c567 Poland

1fb72194-1252-4c26-a610-362a5c11dfee Netherlands

79fadfd9-a615-4a90-aced-2b23de49aa28 Netherlands

453403d6-38ba-47c1-9ec1-6dc43960650a Estonia

1b7cc6a3-d54a-438d-ada1-61bce79b87a5 Greece

6cbda5f2-7bc8-4d88-81b8-f0cdcbaf7ce5 Portugal

ef2d5586-8d83-4086-aa05-0b51029e14d0 Bulgaria

effad5cf-117e-4a20-84c3-972aeb9d4ebe Sweden

0177eb8f-d28a-4649-a05b-f5d41ad40e60 Poland

a09e322e-7a99-40e6-9ef8-a597b255fae4 France

0684c22f-6ec8-48b5-8bac-2d925918cac6 Germany

d900eb8b-d2fc-4d35-b272-679ec218cfa7 Sweden

0e52a323-09e7-4932-a456-dde5e5a88547 Germany

f023aaaf-be83-4fad-93de-417c1e9b749f Germany

6ac5fb91-296d-4bbc-b474-9f2867a35d68 France

682777f4-9e26-488b-89a4-83dc624a28a7 Netherlands

8e289022-7954-4316-bf54-e0f69c44e58b Spain

0021d8f7-85d8-4452-829b-e030e0e11edd Netherlands

3cafa4af-839a-4860-af9b-c7044b0b5652 Poland

bcc29c47-1aaf-47eb-9b68-2f3dd5433d41 Norway

9783cdfd-48ba-4ca9-8e6d-6799bb3a8f4e Finland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT2WFPEF-4
E-Number (Finland):
3640813
E-Number (Norway):
4381510
EAN:
8015644020989
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1.59 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
175 mm
Package Level 1 Height:
225 mm
Package Level 1 Depth / Length:
195 mm
Package Level 1 Gross Weight:
1.74 kg
Package Level 1 EAN:
8015644020989
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
XT2
Suitable for Product Class:
SACE Tmax XT
Version:
W
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Uninterrupted Current (Iu):
160 A
Standards:
IEC60947-2

UL489
Sub-type:
XT2
Terminal Connection Type:
Withdrawable Circuit-Breakers

Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000721R0005
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655