XT2 P FP 4p EF
XT2 P FP 4p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2 P FP 4p EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2 P FP 4p EF
Product ID:
1SDA068190R1
EAN:
8015644020866
Catalog Description:
XT2 P FP 4p EF
Long Description:
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS XT2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108469A8954
9AKK108471A0811
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3849f62b-d95b-47c0-8646-27db787d98fd Italy
Simplified SCIP:
5913ba0e-abfd-4a95-8536-ad30a2022d60 Germany

e18b2bff-5d04-457e-bd65-d8416e1003f3 Poland

7940de7d-1c5f-4d47-a32a-c7c6a972ee82 Bulgaria

ab0686a8-f5b0-4997-8dac-b68de75a087f Sweden

388e8f4b-b7cd-4c52-aa68-ef6117b772b6 France

ee25ecbb-9a5d-47fd-9a0a-355714763eb0 Germany

b0279a69-25c7-4a10-812f-c2745ab6dd7b Sweden

60d86c17-3704-4bc2-89f3-4c8f624b7e9e Germany

587250e1-3ef1-4667-bf7e-f6b9b9c5e884 Germany

dc412e8f-b103-452b-aa97-3e05e9a255fe France

eb353971-9c08-4d36-b0ad-ee7dc11d8517 Netherlands

d8776e61-fed9-48d3-ad9c-894d41ffa5c2 Spain

8b2aa740-0ff2-437a-95fb-53826a027a61 Netherlands

feb13c05-0e5e-4c16-a382-78824cc9daed Poland

404c5a4d-1758-43de-a136-2ef7babe9424 Norway

2944566a-0f6d-4253-bd89-8c52798feac0 Finland

d603785f-7b2e-4e35-9a5a-b8ee548296f3 Netherlands

391ec91c-de5f-43b3-95c5-7ba82c4caf5d Germany

fbca603b-a1a3-47c9-b84d-db516531e78e Denmark

e0e37306-9a95-4bd5-a283-cf7419f8e900 Croatia

7f86230d-5e09-492d-8aa0-aef6476fa242 Czech Republic

c0bf3630-b410-46ba-8e35-e952b9f199fe Poland

2fc58db1-6f70-4bd5-8550-3cd797cff9a8 Netherlands

bb07e917-5864-4519-9339-e0d2d5d2ac29 Netherlands

ec701bae-2b61-4cad-9e83-a4e47fa281e0 Estonia

39e9501d-b0ae-4f0e-9ccf-7a0e42aa5899 Greece

49cbc938-9d1f-4d51-b28d-06ea0cf18b72 Portugal
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT2PFPEF-4
E-Number (Finland):
3640553
E-Number (Norway):
4384901
E-Number (Sweden):
3182039
EAN:
8015644020866
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1.12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
120 mm
Package Level 1 Height:
180 mm
Package Level 1 Depth / Length:
225 mm
Package Level 1 Gross Weight:
1.22 kg
Package Level 1 EAN:
8015644020866
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
XT2
Suitable for Product Class:
SACE Tmax XT
Version:
P
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Uninterrupted Current (Iu):
160 A
Standards:
IEC60947-2

UL489
Sub-type:
XT2
Terminal Connection Type:
Plug-In Circuit-Breakers

Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000721R0005
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655