XT1 P FP 4p EF
XT1 P FP 4p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1 P FP 4p EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1 P FP 4p EF
Product ID:
1SDA068185R1
EAN:
8015644020828
Catalog Description:
XT1 P FP 4p EF
Long Description:
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS XT1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108469A8952
9AKK108471A0810
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5b1b8cd0-8a91-4b2b-9dbf-e0a7f01949a9 Italy
Simplified SCIP:
bd1d0fb8-826e-484e-bcc0-70a67dc013fd Belgium

0131d033-7363-445d-8896-8e27c8dce2fc Hungary

c56edb0f-a957-4785-a704-41cb0d131beb Spain

36c5b47b-813e-45d5-bf56-4138f5e6e3d6 France

f63931e1-c714-426a-b3f2-08ca5a6c5a3f Denmark

366f5b2b-4896-4066-ac11-5629e43dbede Germany

95ed4f51-5a36-4631-be8a-7eaf7b777bcc Croatia

23cb0ee2-5f69-4166-928c-6a1667f20c84 Germany

f94639a3-1c82-47ac-843e-f40332991d06 Sweden

e3a86b3b-b0b2-435b-8f38-b1c9d7286cbb Germany

7e4a368b-4ad1-4cd7-b578-7a6fa5ebdf54 Czech Republic

72241d3a-ffa6-4221-8923-8296ef10c533 Germany

eff835d7-2d7f-4577-a73a-219060ea45f2 Greece

ad408da2-dfca-435b-a645-40f67dbe2474 France

6fef520b-0a41-4c96-9ea6-57c88cc44fdb Belgium

a845c1ef-cfff-46ac-8a57-d1280c7e8cd7 Estonia

ed48b57d-32d1-47ee-9b84-50aeec8cce0a Poland

334bd581-51d6-4a00-bdaa-87d9d56e8459 Finland

6c599692-b9d1-4d94-910f-a3d01449b14c Hungary

ccd723ea-0a85-416c-b92f-21c667eda560 Norway

2f783fdc-80b4-4f81-b304-b7b3c7c0be91 Sweden

e01b0b48-ea79-4ad2-a2f2-63de134973e4 Netherlands

39419dc3-0237-4f06-982e-cfd586600bc2 Germany

1727304d-fe34-45d3-8fc8-795031414eb9 Poland

f04dfdc2-b747-4a14-b5f0-7ca656283cba Portugal

fde4ad12-95f7-4ce2-b73a-6f868ecbc6bb Poland

5fd1f6de-6d4c-4614-b7de-1fd9bdfaf2ce Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT1PFPEF-4
E-Number (Finland):
3640547
E-Number (Norway):
4381504
EAN:
8015644020828
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.89 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
120 mm
Package Level 1 Height:
155 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Gross Weight:
0.99 kg
Package Level 1 EAN:
8015644020828
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
XT1
Suitable for Product Class:
SACE Tmax XT
Version:
P
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Uninterrupted Current (Iu):
160 A
Standards:
IEC60947-2

UL489
Sub-type:
XT1
Terminal Connection Type:
Plug-In Circuit-Breakers

Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000719R0005
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655