XT4N 250 Ekip Dip LS/I In=250A 4p F F
XT4N 250 Ekip Dip LS/I In=250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4N 250 Ekip Dip LS/I In=250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4N 250 Ekip Dip LS/I In=250A 4p F F
Product ID:
1SDA068147R1
EAN:
8015644020446
Catalog Description:
XT4N 250 Ekip Dip LS/I In=250A 4p F F
Long Description:
C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
9e5466d1-4c0c-4c6e-b1ea-40d1d8552402 Italy
Simplified SCIP:
b86eb238-77bd-4ad5-8509-94b6421aed0a Germany

122c2df5-4d2c-4fbd-9c75-290da52e3549 Poland

a4d34d62-67e9-4c71-85e0-4838c1795962 France

d7f76d8e-1dbe-4e52-8f28-5d9a1865e0ae Sweden

b5d67ed0-b3d4-481f-8918-1aaf6f8226e6 Germany

36192a02-a475-4c66-8256-2705b63c9eff Germany

6e6a1195-663f-4645-97c3-cc95b65c99b1 France

e9041b62-1498-46b9-a0a8-a697a4d4a953 Netherlands

93211416-5fc7-4da2-b290-dd24696d1cbf Spain

a8f6130d-96f0-407d-9795-c0a2e98c9d1d Netherlands

b2eb1310-cc44-47bb-a793-d9abb4b0265a Poland

181c1b48-9bcf-4f20-9e69-7b767b898d90 Norway

79bc8590-b29e-4cb7-813b-f8d69b063087 Finland

2f09f7e4-4d82-4e5d-97ff-8fe20278d8e2 Netherlands

5dcafe9d-3e71-451c-b35a-3adcb70ed3ba Germany

df4a8341-cb25-4127-be62-f31689882d41 Denmark

52f391f5-116f-4fbc-a8c1-8526cfde945a Germany

bcba2459-e614-4288-aece-4b23906f9b7b Croatia

fce3d713-e621-421b-ba37-4ed57fe7314b Czech Republic

c8110b29-2f37-4f95-8fee-c193d45bd7a2 Poland

499863ca-486a-4390-8977-08a23786cc39 Netherlands

e3316579-e7aa-430c-a261-3230631ea5ba Netherlands

60f77016-fe1c-493d-b72c-4b3f97ec484e Estonia

742a5744-70dc-4606-a7b9-85da2e57d3f9 Greece

870efb4f-7dee-4925-bbb3-8677208d0e63 Portugal

a82f522a-4fe7-41ee-91bd-2f74ad3e2e26 Bulgaria

e17b6fa8-2ce3-4179-a210-b6196ad52afa Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4NE4250EFF000XXX
E-Number (Finland):
3641041
E-Number (Norway):
4309768
E-Number (Sweden):
3182051
EAN:
8015644020446
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.931 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
3.085 kg
Package Level 1 EAN:
8015644020446
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0677
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4N 250 Ekip LS/I In=250A 4p F F
6.3.0.53655