XT4N 250 Ekip Dip LS/I In=250A 3p F F
XT4N 250 Ekip Dip LS/I In=250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT4N 250 Ekip Dip LS/I In=250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT4N 250 Ekip Dip LS/I In=250A 3p F F
Product ID:
1SDA068126R1
EAN:
8015644020231
Catalog Description:
XT4N 250 Ekip Dip LS/I In=250A 3p F F
Long Description:
C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2352
Environmental Product Declaration - EPD:
9AKK108469A1858
9AKK108468A1898
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.30 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1dd7727d-27ac-42c4-a94d-75ca6cbb30d0 Italy
Simplified SCIP:
27b6049b-8ce7-4140-8676-83d45397946d Germany

9200176c-46dc-483e-b753-48f4a12f9b46 Netherlands

20abc35f-3e0e-438f-b19e-b129837db3f7 Estonia

09a4c37e-dd07-4ada-ae03-5526ee91f745 Greece

636a5cf7-6567-494d-9615-8f0ca9cfd339 Portugal

2a8a854e-80f3-4c6d-9b74-edc0002e0b43 Bulgaria

62a6510f-aa0a-47ad-90bc-43ea02213247 Sweden

71256522-48e3-4f83-bf29-ec69092af45a Poland

e6850370-8a20-44dc-8116-8ec8949a32af Germany

315c8a3b-870a-4c23-b549-36cf82052322 Denmark

b6b8fa4c-fbf3-4b01-8de0-aa23992318ae Germany

162d16e2-8f71-4c34-8a7f-23d6c3b27841 Croatia

12fe68a7-cf34-4e41-aa3b-29ca76c07dd5 Czech Republic

92650768-ebe7-40de-9737-373f3fd64cf3 Poland

d1caeb7e-b751-4be9-8a89-8a133eadcfdb Netherlands

98d6d3e7-0583-41ce-ba15-1cb47d852fa8 France

63efd85a-04c1-4f3a-937e-caa3f01ee671 Sweden

08462d36-e651-4155-9a05-5aade01a855a Germany

e934b426-3eb4-4f7a-95e1-735388cd8268 Germany

bbf84e3e-7bd3-4699-a859-b3c51fde7316 France

cee32117-862f-4427-a9eb-5811cfdafc62 Netherlands

b2317c81-c8f3-48f0-95e2-c8e9926a228b Spain

ae59186a-1078-40fc-b246-cc9e79a7b343 Netherlands

ec1c3816-e8e0-443b-9cad-a4a925cadb96 Poland

bad0e3c6-ef27-47be-aac6-2207cadc0140 Norway

54b940eb-7dba-40ce-9298-2692251e14de Finland

cd297300-7723-4a35-a0d1-cd5e2b49e7d6 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT4NE3250EFF000XXX
E-Number (Finland):
3638175
E-Number (Norway):
4309668
E-Number (Sweden):
3182043
EAN:
8015644020231
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
160 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
2.312 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
151 mm
Package Level 1 Height:
214 mm
Package Level 1 Depth / Length:
171 mm
Package Level 1 Gross Weight:
2.434 kg
Package Level 1 EAN:
8015644020231
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1003
Technical
Connecting Capacity Main Circuit:
Busbar 85..200 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 16.4 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT4
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5529
GL Certificate:
1SDL000163R0095
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000722R0100
Mechanical Drawings:
1SDH000722R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000722R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT4N 250 Ekip LS/I In=250A 3p F F
6.3.0.53655