XT3N 250 TMD 250-2500 4p F F InN=100%
XT3N 250 TMD 250-2500 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3N 250 TMD 250-2500 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3N 250 TMD 250-2500 4p F F InN=100%
Product ID:
1SDA068070R1
EAN:
8015644019716
Catalog Description:
XT3N 250 TMD 250-2500 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4bf096d9-e0fb-41ce-9dab-01143bc6aed0 Italy
Simplified SCIP:
f122247f-3237-4c76-972d-808b882f9788 Germany

1f6795c1-9452-48f9-9d9a-f30ef9077f03 Spain

b2452708-7dc6-4407-9cd2-85d23e158939 Netherlands

cd120aec-54c5-4212-b458-6ac579d978f8 Netherlands

2010a811-d716-409f-8aa2-8c7dbaa7435e Germany

1df91a01-99c8-4fd4-9dd0-fd8633acf4dc Sweden

90e4f520-59d4-4837-b216-33abd64db25b Denmark

36f60159-a0f7-43ae-82ce-c05caa318767 Germany

3622c1af-6fb2-4105-a42f-ff7cf0cdd098 Poland

17df639b-1ddf-4990-b85a-b611ac0056b8 Norway

5c33c800-07e4-4dc9-a45b-a654c38bdcca Finland

578c2271-385e-47d4-96c2-78f0b62cd407 Netherlands

42f5d41d-9472-4bcb-af56-b4f5f0adb9f9 Croatia

17225d7a-362a-4551-ba19-a94719ff5cbc Czech Republic

ed0f2646-c591-4aa9-83ed-0341adcfcb9c Poland

0e3da230-1e90-44e5-810f-5ae4d4a053d7 Netherlands

91d082ac-941d-45ed-8bfd-30f694256596 Estonia

2b0f6517-2b81-4d17-9235-052143f7e69d Greece

230cead5-c984-438e-833a-fa9f9a190913 Portugal

734c1740-92a6-476b-8ab4-471386ae21a4 Bulgaria

9de1a02e-815c-4e49-b0ce-16ab721c88e0 Sweden

fdc9bfb7-1a5d-4026-8b82-a30c8c268ca7 Poland

86a701a4-5c49-4380-8b8a-1b53639cfd80 France

07da6dbe-40d9-4768-8eae-6b1fc5ae9a5a Germany

cb0986c3-7523-4eab-bacc-2d2b0ce88e8d Germany

ccbae2bd-88cc-42e1-a604-4b09aaa05639 France

f463799e-670e-49d3-8d9d-9d5d23697f1b Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3NE4250AFF000XXX
E-Number (Norway):
4309763
E-Number (Sweden):
3182424
EAN:
8015644019716
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
2.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
2.214 kg
Package Level 1 EAN:
8015644019716
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0483
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 17.8 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 9,75 kA

(690 V AC) 3,75 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 20 kA

(525 V AC) 13 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
175...250 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3N 250 TMD 250-2500 4p F F InN=100%
6.3.0.53655