XT3N 250 TMD 200-2000 4p F F InN=100%
XT3N 250 TMD 200-2000 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3N 250 TMD 200-2000 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3N 250 TMD 200-2000 4p F F InN=100%
Product ID:
1SDA068069R1
EAN:
8015644019709
Catalog Description:
XT3N 250 TMD 200-2000 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
8c4f460c-5c0d-41ad-a7e9-12f9f039f2b3 Italy
Simplified SCIP:
f24d434b-9b47-4454-b82a-c25978143705 Germany

d8ee65dc-ad0e-4b5d-80c9-04e4739e1e76 Germany

aeebded1-e22a-407d-855a-49c2ba1ed405 Sweden

aa3e884f-8b19-4c79-9282-9494962cb6a9 Denmark

acac8e29-8908-4270-b65a-9534dc1a80d1 Germany

33e3fec6-e210-46a7-af60-66e9b017c869 Poland

f5bd2133-4ad6-4697-a26f-ed09f98fc9a9 Norway

19fd072b-6ee9-47bb-99cc-e48ff3e59560 Finland

83dbbce6-4dc1-41a5-ae5e-66e03aa699b3 Netherlands

8ae769d9-6e31-4a67-9f5a-29cf2cbea629 Netherlands

460c076b-f5d9-41f4-aa7d-1fbd1f8a5d62 Croatia

3bbe34a5-20ff-4326-8f96-2cbea3ffa60b Czech Republic

96276717-eb8f-4d0b-ab80-1e711f18e943 Poland

f768f7b0-3b82-4d33-9ddc-1b5745e76fe6 Netherlands

d0aafe7c-d47a-4eb1-823a-4ec1f764907a Estonia

63dd3660-5542-4381-9b4c-bf27369ce6a5 Greece

b1e1bf05-3832-46a0-880a-049f8a0e69c4 Portugal

4fad311b-d1ca-42d8-91a9-d80bbdc221f5 Bulgaria

eb289746-7671-4caf-a1ff-47713ce74aae Sweden

88ab3892-a3fb-46db-abd7-9a05f2efdc8c Poland

4fabb48e-d088-4220-b301-7423001f28e3 France

c58550ca-bfb8-41ca-a707-efa98b5d5223 Germany

707369a8-966a-4e39-8c0f-043a35073236 Germany

a960ba21-1447-43a4-93d5-fcd7763a2874 France

9658eb56-033b-45f7-8f6c-3ca33bf08ea4 Netherlands

0ab5b722-1d9d-47e8-975a-1fd3a89a2b59 Spain

39ba492a-8054-46d9-8b8b-0994015d33ec Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3NE4200AFF000XXX
E-Number (Norway):
4309762
EAN:
8015644019709
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
2.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
2.222 kg
Package Level 1 EAN:
8015644019709
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0483
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 13.2 W
Rated Current (In):
200 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 9,75 kA

(690 V AC) 3,75 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 20 kA

(525 V AC) 13 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
140...200 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3N 250 TMD 200-2000 4p F F InN=100%
6.3.0.53655