XT3N 250 TMD 250-2500 3p F F
XT3N 250 TMD 250-2500 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3N 250 TMD 250-2500 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3N 250 TMD 250-2500 3p F F
Product ID:
1SDA068059R1
EAN:
8015644019303
Catalog Description:
XT3N 250 TMD 250-2500 3p F F
Long Description:
C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6e02ed7f-17b7-4341-9a54-addfe501266a Italy
Simplified SCIP:
c67c1509-1fb8-4452-a702-0b07f01fbbec Germany

d4f45baa-ea21-4c9e-9189-1b75dc080893 Spain

dd18c2d5-d07c-4f4a-9537-929096aa340a Netherlands

c2c064b4-68e9-444e-b795-3162405604d5 Netherlands

7f17ec9d-7631-4488-b853-4de4c94aa81c Germany

e4d6c1d5-5cd1-4ae7-9434-ae519f839247 Sweden

f2253e3c-e8cf-43e9-ad91-7006b1eda1a3 Denmark

7a06855e-fdcd-42a1-adb4-7a036b2aa2fd Germany

c4c4a8ef-9791-4d17-9b97-88c358732875 Poland

68e4f3ad-03c4-47f8-9732-c2c181bb6d26 Norway

0e4638d5-976e-49c6-b94a-430e73f5e716 Finland

26af04db-d477-408d-b429-c27e7a32b1a8 Netherlands

c7169fb9-353e-4ad1-a7b9-f55758d503ba Croatia

9690de18-268a-4812-a2e9-4cfc22c37060 Czech Republic

73a45bca-2680-4dd9-9d08-e5d52bef7b1a Poland

4fdf049f-4055-437f-b00c-732b3a20971e Netherlands

016b2e28-6f0e-43af-991e-8acac3433e5b Estonia

ecb4b84a-ea71-4e87-8f8e-c9095f385895 Greece

c11f564b-92ab-437b-8c0b-66c533b18139 Portugal

c9c2a2c8-b424-42d1-b418-62bc7e3336c2 Bulgaria

f17b83a9-6cf5-4ed8-9a8a-ad5bf35821ca Sweden

338fe678-9ff9-475b-b4c5-488832a7dc4a Poland

2ecaed7e-730d-48c1-95f8-4f5d8dbb6f04 France

854d4adb-7062-4e49-9888-eba42ff7a55f Germany

fe453ba5-5af8-4dd1-829f-e48ec3218a3b Germany

e9f8710e-d4ea-4b03-8e77-b1e789d499f6 France

228278be-3f3c-4121-ab92-d00b43371275 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3NE3250AFF000XXX
E-Number (Finland):
3641005
E-Number (Norway):
4309663
E-Number (Sweden):
3182434
EAN:
8015644019303
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.73 kg
Package Level 1 EAN:
8015644019303
Additional Information
Brand / Label:
ABB
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0409
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 17.8 W
Rated Current (In):
250 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 9,75 kA

(690 V AC) 3,75 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 20 kA

(525 V AC) 13 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
175...250 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ABS Certificate:
1SDL000163R0109
ATEX Certificate:
No certification needed
BV Certificate:
1SDL000163R0099
CB Certificate:
9AKK106713A2844
CQC Certificate:
CQC2013010307638938
CQC2013010307650261
CQC2018010307082339
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CCC:
9AKK108466A7756
2020980307003310
2020980307003402
Declaration of Conformity - CE:
9AKK106713A5530
DNV GL Certificate:
1SDL000163R0096
EAC Certificate:
9AKK10103A1027
GL Certificate:
1SDL000163R0094
KC Certificate:
SW05006-15010
LR Certificate:
1SDL000163R0100
RINA Certificate:
1SDL000163R0098
UL Certificate:
1SDL000163R0113
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3N 250 TMD 250-2500 3p F F
6.3.0.53655