XT3N 250 TMD 200-2000 3p F F
XT3N 250 TMD 200-2000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT3N 250 TMD 200-2000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT3N 250 TMD 200-2000 3p F F
Product ID:
1SDA068058R1
EAN:
8015644019297
Catalog Description:
XT3N 250 TMD 200-2000 3p F F
Long Description:
C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2350
Environmental Product Declaration - EPD:
9AKK108468A2294
9AKK108468A7794
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  56.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c29a751a-be17-4df0-832b-bc41e0056527 Italy
Simplified SCIP:
2a076d25-5885-439c-a2e6-562a12b90198 Germany

a16b56d1-dc99-4c55-991d-e62075649be4 Poland

dfa380c0-88d1-44e8-af7c-e93b491cd27e Netherlands

000182ba-09df-4f4a-98fe-0e65e416447e Estonia

d7fb814f-534f-4706-9149-d5b6e015862e Greece

a34ffad3-0654-4dbf-9a2f-b75b6deeab05 Portugal

9c31c87a-6577-4cf2-bff2-c659d2cf4713 Bulgaria

79b8eb5a-a8e6-4b80-8e98-4334c54b8e4c Sweden

9daa2fe5-d7c4-47cb-bc82-54a00264a086 Denmark

8d27fed3-357b-428d-979b-bd2bc3977046 Poland

ab930018-740a-410f-8c3b-e92c9c0ec4f3 France

b215cde0-c453-44a0-9aa2-b68b61004cb4 Germany

24dff1fc-a989-4f93-9843-7650391183e8 Norway

1c4970d6-6ba9-477c-bfc1-915880cf6b27 Finland

419d4f23-39e0-4f3e-ba0d-19a2cbc2fd0d Netherlands

4d2c6bbe-8ade-448c-8147-77a16c403875 Germany

517f22a2-ece3-48fc-a690-b648e4136f31 Netherlands

e27935fd-02aa-4246-a5db-a765ca2c2038 Croatia

c5b64a1c-2eb4-40cf-b9d1-83c1532e04bb Czech Republic

393488f6-8465-4fa4-966f-dc34e6482b65 Sweden

9e68334a-59d9-4bbf-a724-516447abb72b Germany

054c53f3-09ac-4472-a9ff-0daddffcab29 Poland

a40abdb3-7c61-4d82-8639-25e8b744f038 Germany

bb00608f-06a1-4498-8dc3-106fc600396d France

cc2c475a-5ea9-4b8f-94d7-b8bc65721e28 Netherlands

81f7af18-dc48-4a22-8cf6-aac1eb368d2c Spain

3dea16fd-bfa8-4e70-8369-cb90cf81f797 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT3NE3200AFF000XXX
E-Number (Finland):
3641004
E-Number (Norway):
4309662
EAN:
8015644019297
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
155 mm
Package Level 1 Height:
190 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.723 kg
Package Level 1 EAN:
8015644019297
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0409
Technical
Connecting Capacity Main Circuit:
Busbar 85..192 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 13.2 W
Rated Current (In):
200 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 9,75 kA

(690 V AC) 3,75 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 20 kA

(525 V AC) 13 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M8
Release:
TMD
Release Type:
TM
Setting Range:
140...200 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT3
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
8 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5530
GL Certificate:
1SDL000163R0094
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000720R0100
Mechanical Drawings:
1SDH000720R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000720R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT3N 250 TMD 200-2000 3p F F
6.3.0.53655