XT2H 160 Ekip Dip LS/I In=160A 4pFF InN=100%
XT2H 160 Ekip Dip LS/I In=160A 4pFF InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2H 160 Ekip Dip LS/I In=160A 4pFF InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2H 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Product ID:
1SDA067895R1
EAN:
8015644017910
Catalog Description:
XT2H 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Long Description:
C.BREAKER TMAX XT2H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b215d940-efdf-4513-991c-ca8048f09d8e Italy
Simplified SCIP:
8e166098-08d7-4ab3-a975-81d5dc641a53 Germany

7272b5f1-af40-4269-af21-021d4fe79965 Norway

5e32e2ae-c2d5-4d67-93be-41bf673ef577 Finland

d0c5499f-4bad-4bdf-8291-2dd2a5b3b60c Netherlands

52318bf3-d4b3-4df9-8985-0e889db614ae Germany

efa8d5d9-fb8f-4ac0-938c-a9c955691390 Denmark

3018401d-8376-46ab-806e-b39cf6f00f6e Netherlands

b6591429-929b-49f0-9c35-6989864325ca Estonia

33aef4df-cefb-412e-800b-05e6abf7d3ce Greece

ad582f04-13e5-44d8-95de-6f0dfcbf0bd4 Portugal

3b24efe1-2c6c-4f3e-8a87-f72085a52ebd Germany

425be5d6-a87e-44de-b578-30d16b6f79be Croatia

83f49d3a-1f7d-4e0c-81af-e2d1a1474954 Czech Republic

4c713421-4820-4a97-b668-08edc1eb0b23 Poland

0866b8ce-19eb-4156-b97d-5c3164d8c0f1 Netherlands

e9ec2113-8e44-4d54-8d6d-5833645cf48f Germany

9b4b59ff-b851-4c62-a9ba-56c385cdc757 Germany

305e94bc-7db8-45ec-83c1-6a3ad8a24984 France

307baa94-91f7-4968-9545-54f8928e05e3 Netherlands

e1e8d63d-c9fc-4c95-8de4-c78108cbb539 Spain

7a7f9b16-988c-4341-a9a2-30225b84b6b6 Netherlands

317f3818-a91e-493e-8b3a-fe8efad276cb Bulgaria

260f9b7e-427c-4510-967a-085bc92efd22 Sweden

f8c9b0ba-af03-4210-b7a8-ef08000d125b Poland

70f5a6cf-50c6-4779-b79e-1ec72d6bd4e5 France

d41aa9cc-2dcd-405a-80bf-982d30e24942 Sweden

ea74a21a-2381-4d20-974a-baae713e85e9 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2HE4160EFF000XXX
E-Number (Norway):
4379697
EAN:
8015644017910
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
2.16 kg
Package Level 1 EAN:
8015644017910
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.8 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 30 kA

(690 V AC) 15 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 30 kA

(690 V AC) 15 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2H 160 Ekip LS/I In=160A 4pFF InN=100%
6.3.0.53655