XT2S 160 Ekip Dip LS/I In=160A 4pFF InN=100%
XT2S 160 Ekip Dip LS/I In=160A 4pFF InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 Ekip Dip LS/I In=160A 4pFF InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Product ID:
1SDA067838R1
EAN:
8015644017347
Catalog Description:
XT2S 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Long Description:
C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
ee27fc77-8c55-43e6-8e39-76c7cf22ae51 Italy
Simplified SCIP:
7265a3d0-fa22-44fa-a74a-242c22114294 Belgium

2bacd5e9-251e-4a59-add5-33528ffae77f Spain

fa0b0100-123a-4ecd-930b-0aa72a9bb3e4 Hungary

438d4de0-3d0a-4990-be80-b267be0efc89 Czech Republic

7ca5b865-3fbb-437c-be20-222ab93ff498 Germany

9a19fc06-9a65-4f79-8f38-60d1d150b3fd Sweden

498360e9-59a3-46e0-8e87-961c8b67b819 Denmark

16a665be-7dc3-4fbd-8b70-8b840033da9e Germany

049a8bb2-7e67-4823-b69f-dd8ede7a0dc7 Germany

37531a5d-bb37-4c84-8602-b0b128b1e3d3 Croatia

4d7347e4-4055-4424-a720-64ceadc0f734 Germany

d1c7a318-9c93-4d6f-8fbf-3212365d8bc1 Sweden

64252530-e061-4c64-8107-07045dd0c49e Norway

14998db5-4727-42ad-b801-a7b0a22ca46d Netherlands

66799b51-b8b9-4e04-b4df-48c1a294a671 Poland

e6f221be-ea18-49de-9781-85ee45e1fd54 France

f2d2f604-1932-421d-b715-6ed6938dc911 Bulgaria

0d85c813-66d9-4413-ad6c-858e7fdcd26c Poland

c08a748d-3807-4e5f-aebe-4cb676c2663e Finland

3987bee1-485b-45ba-9444-8bfadc088ff4 Hungary

be5c5f22-ad2f-4c82-9e76-5c0040f694a7 Poland

2991532b-ba89-4cc3-a3f3-d4c92a922177 Estonia

821ced41-f4d3-4048-acda-62cff849e2bb Portugal

29fdceb6-dd7b-4ff2-a26d-9be76e617b60 Greece

fae9caf7-1de3-46a9-941d-705c91024bfc Germany

51cd498d-f86d-4b27-8e6c-a699604bd1b0 Belgium

4382908a-a70f-4f50-82d2-22ced4961f98 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE4160EFF000XXX
E-Number (Finland):
3640592
E-Number (Norway):
4309756
E-Number (Sweden):
3182038
EAN:
8015644017347
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
2.153 kg
Package Level 1 EAN:
8015644017347
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.8 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 Ekip LS/I In=160A 4pFF InN=100%
6.3.0.53655