XT2S 160 Ekip Dip LS/I In=160A 3p F F
XT2S 160 Ekip Dip LS/I In=160A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 Ekip Dip LS/I In=160A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 Ekip Dip LS/I In=160A 3p F F
Product ID:
1SDA067804R1
EAN:
8015644017002
Catalog Description:
XT2S 160 Ekip Dip LS/I In=160A 3p F F
Long Description:
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
df9e3c9d-3146-44d9-9bb5-e0429e039962 China
Simplified SCIP:
fdcd4d0e-8f76-4281-b62a-ea65ee546d7a Denmark

caa02d74-127d-407c-bff4-e2c5b419933a Sweden

2a6ee4b2-cb1d-4e2e-b66b-83061cff9573 Germany

0e183cc2-3747-43dd-8516-77f6395abac2 Estonia

2780724f-69d2-40df-ad18-790c342e115d Netherlands

6c1d6e85-96fe-4603-a240-295cabea9670 Bulgaria

33a03d70-dd84-4bb2-8446-2ef6e609c57a Norway

a77c5be6-1d26-4e4e-89fa-e1d5705194ae Sweden

f23ef709-4bd1-4000-9d93-ff9c74a44030 Poland

efb7b5be-a7ac-40bf-8e18-735e83c6a0c5 France

7d195e27-3009-44fc-8f37-be74d3e24ecf Belgium

ae033942-a4aa-4b73-be56-a25e871bf12c Poland

c7175abb-c4f0-4e14-bef1-6d1407dad159 Hungary

49ef4aec-0a4f-4c97-97e5-b128837417d1 Belgium

a2043ad0-29d4-4688-845f-bf9102f44a5e Germany

e08ec286-8320-4224-9bdd-83b688be118b Croatia

8052d38a-07fa-4218-af6c-595bc7e2f2a3 Finland

d4b42136-302f-492a-a25b-9911a7915d9b Czech Republic

0fa96867-1dad-4345-9d7e-ed4641e0f925 Greece

3b0b241e-ae86-49f3-a448-46283620ee85 Poland

4bca1f77-c2fb-41c6-92b5-87d2b71f387c Germany

d10e0b9a-816e-40a0-afcc-abe6cc96b3f8 Germany

559f8ede-ea9c-4a05-bc3a-2480532c4dc6 Portugal

039d6b5c-686e-4d16-83a4-e79d252af087 Spain

980d39ec-8845-499d-b493-35257dff54d3 Germany

dbecde42-9b8d-4ef1-8f1a-1a31106b0b73 Hungary

bad1581f-3610-407b-b296-4b17413b415a France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE3160EFF000XXX
E-Number (Finland):
3640581
E-Number (Norway):
4309656
E-Number (Sweden):
3182030
EAN:
8015644017002
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.71 kg
Package Level 1 EAN:
8015644017002
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.8 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 Ekip LS/I In=160A 3p F F
6.3.0.53655