XT2S 160 MA 100 Im=600...1400 3p F F
XT2S 160 MA 100 Im=600...1400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 MA 100 Im=600...1400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 MA 100 Im=600...1400 3p F F
Product ID:
1SDA067769R1
EAN:
8015644016654
Catalog Description:
XT2S 160 MA 100 Im=600...1400 3p F F
Long Description:
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 100 A I3=600...1400 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2348
Environmental Product Declaration - EPD:
9AKK108469A1856
9AKK108468A1891
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
be47d645-5377-465c-a097-0d00681ed293 Italy
Simplified SCIP:
e92d9650-7a1b-4d7c-98ea-a98a64e2cc0b Spain

1ba1ccb8-1fea-4059-9ef1-5fc9f3ff11f0 Hungary

7f80241c-a6a9-4df9-994e-23b1d800a23e Belgium

e91dbff9-d67b-4741-abfa-04e497b6222d Sweden

402f8486-e3f9-4859-ba13-b8b70971a45a Bulgaria

6e3efb9e-b26b-4646-8b52-0b6cd1397be4 France

1daae9d5-8239-44d4-8e9c-dcc67b763d40 Portugal

b6c67ba6-7773-4249-b31d-5ce3fdea27c3 France

d8d8f312-3adf-4001-b156-68869aaa011f Germany

67930194-0662-41cc-b261-665c7544d44e Germany

493e1d5c-155d-4a4f-9192-b15ff2295bdc Croatia

a06b6ab5-141a-4ed6-80e3-7260be2fed4a Germany

123baf4a-99ba-46e9-826e-ed729f6376b5 Czech Republic

df25a561-7cdc-45a9-ba27-8e361304f1b6 Poland

94a98209-41fb-43e3-9b1c-d3a22398d3a0 Sweden

277162a1-c5e1-491c-a21f-7731685a1505 Estonia

8173026d-a3b3-43b5-86f6-282ff679f068 Greece

d0879846-8957-48d7-908c-f1dbd2552296 Netherlands

7df1e6ff-ac3f-4a27-8963-6992e6cdc737 Hungary

3f6cee1e-fc63-4ba9-84a2-2a3f66103512 Poland

9106fb68-e9b6-4f4a-8e34-303779c90d97 Finland

8f0b2f14-7a36-4acd-ba92-5b0104ec256e Norway

ecc86119-df6d-486a-98aa-7d5b60480099 Belgium

1505afe3-a2a7-4f88-8a5b-3fa35940ab32 Poland

9bcd8a0b-0a9c-4e1b-88f1-0ff1a72f2934 Germany

985cbeba-d74d-4a28-9748-c91bb4734cc1 Germany

5a3f2c68-b585-4be2-a36f-670f9b677c85 Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE3100MFF000XXX
E-Number (Finland):
3602490
E-Number (Norway):
4379380
EAN:
8015644016654
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.677 kg
Package Level 1 EAN:
8015644016654
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 8.08 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
600…1400 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
MA
Release Type:
M
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 MA 100 Im=600...1400 3p F F
6.3.0.53655