XT2S 160 TMA 63-630 4p F F
XT2S 160 TMA 63-630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 TMA 63-630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 TMA 63-630 4p F F
Product ID:
1SDA067577R1
EAN:
8015644014735
Catalog Description:
XT2S 160 TMA 63-630 4p F F
Long Description:
C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 63 I3=315...630 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
21 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2348
Environmental Product Declaration - EPD:
9AKK108469A1856
9AKK108468A1891
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c810a0da-f5f3-4791-b9d9-82e1fbda5e06 Italy
Simplified SCIP:
7fed0bc2-3388-4afe-a6ee-02bdcd7e9207 Bulgaria

a405de0f-4345-4277-8b8b-75f530d698ae France

714e61a2-d02b-4e17-9ce6-ee9ab18bf430 Germany

6d468d5b-5273-46ec-a636-054888b01980 Sweden

62995c45-3b07-41b2-90bb-2756206af8f5 Germany

c513f4ad-e2fc-4e69-bb55-b9410500f40e Portugal

032cd52f-057d-4279-8120-5b5ba187e823 Belgium

5d0f0d3c-a9c2-4948-ac7c-aba65b8813ee Spain

3c2e8f4b-1965-4ea6-974a-cd5d802e0d92 Hungary

3137488d-c294-42bb-912d-d7d646ea1b94 Estonia

acefce3c-daf0-46e4-853c-a6e1873e3ce9 Greece

b8f5232d-1c08-4764-9533-25b35bde4a5b Sweden

2d21cb01-aa78-4efa-997d-bead4414dee9 France

8f6bd111-d3cf-453e-868c-773cebf8b63b Poland

f14fd9eb-1467-4458-aafe-9805e118720d Croatia

6443e776-9b18-4f55-9d10-1072229672d3 Netherlands

13c07187-4d5d-4ad7-929c-656291be2454 Germany

0dc305fd-cbfa-41ae-9aa3-e735872e5164 Hungary

021e79ad-9cef-455c-97d8-96e1adf088e3 Poland

a4a239bc-6fb7-4f88-bfb5-0011e5931bef Czech Republic

cf1a1a40-b196-4a48-bc44-5039972211ee Germany

6105570e-562d-4c06-b3c9-52fc31db3a8c Denmark

c4a55251-35bd-4a5e-b19d-4b03c7021b45 Germany

e21ca4d0-5141-4835-b48c-4557e410dcd1 Poland

b9b4764c-5374-4dcb-bafd-13945e1caa59 Finland

6fe5a6f0-a011-432d-840e-75938fc38ac4 Belgium

8b350d91-b10c-4f4a-947d-73cd77e47200 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE4063BFF000XXX
E-Number (Norway):
4379593
EAN:
8015644014735
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
2.11 kg
Package Level 1 EAN:
8015644014735
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.85 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
300…630 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMA
Release Type:
TM
Setting Range:
44.1...63 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 TMA 63-630 4p F F
6.3.0.53655