XT2S 160 TMA 50-500 4p F F
XT2S 160 TMA 50-500 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 TMA 50-500 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 TMA 50-500 4p F F
Product ID:
1SDA067576R1
EAN:
8015644014728
Catalog Description:
XT2S 160 TMA 50-500 4p F F
Long Description:
C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2348
Environmental Product Declaration - EPD:
9AKK108469A1856
9AKK108468A1891
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE4050BFF000XXX
E-Number (Norway):
4379592
EAN:
8015644014728
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.45 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
131 mm
Package Level 1 Height:
212 mm
Package Level 1 Depth / Length:
147 mm
Package Level 1 Gross Weight:
1.55 kg
Package Level 1 EAN:
8015644014728
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.09 W
Rated Current (In):
50 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
300…500 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMA
Release Type:
TM
Setting Range:
35...50 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 TMA 50-500 4p F F
6.3.0.53655