XT2S 160 TMA 50-500 4p F F
XT2S 160 TMA 50-500 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2S 160 TMA 50-500 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2S 160 TMA 50-500 4p F F
Product ID:
1SDA067576R1
EAN:
8015644014728
Catalog Description:
XT2S 160 TMA 50-500 4p F F
Long Description:
C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2348
Environmental Product Declaration - EPD:
9AKK108469A1856
9AKK108468A1891
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
49da893e-95d5-4775-9058-96fa75dfae27 Italy
Simplified SCIP:
a29b92d1-c0a0-49ac-a0b4-cec41fe61f78 Sweden

d04c9e10-0db3-4707-8f28-3c22b87b8a60 Portugal

76e589e7-76c4-45d1-9f00-98daa11f858d Germany

f5d02992-fab2-43b7-8002-5d09873e9c75 Germany

bd2e0e5d-b504-44bc-b41b-4042fb796617 Bulgaria

9117e91f-bcf9-48f3-8037-9c7580005f08 France

c95ad770-8be3-4f7d-a861-54a0274751e9 Spain

871560e3-4765-41b6-998b-e31db787124e Belgium

be774694-871f-431a-9dc2-191766921f10 Hungary

76f1a78f-8e5a-43df-a16c-0e5087c95707 Germany

a9b79f9c-791b-410f-8e79-fdb1c1928f60 Poland

9d11d177-bcab-465a-886c-a76d34a75a50 Czech Republic

157f057d-d6c6-4433-b97f-b9cfdf96b945 Germany

600f41a5-80cf-4b55-93bf-241206ecae76 Denmark

95e4213f-0841-4e19-ab11-f84885697f9b Greece

9546b744-deec-4b76-a06a-3eb6f1106618 Estonia

43fd3a7e-08be-4f02-85d4-07f0abadecbd Sweden

b7c697d5-89cd-4507-9682-93ae8431991d Netherlands

6573d5da-3e80-4960-aae6-5199762d4f39 Hungary

cc953fbb-8eff-4a98-a058-0e044f18991f Croatia

444b6695-f2f3-43c8-bf5a-bac5f4af1511 France

35f68a8e-3e68-41fc-9483-dd4c2e036bc4 Poland

d9cb869b-07db-407a-ab88-2e20edb1c5e3 Germany

d7ba320b-8f40-45cb-98bd-2de388e4f6d6 Norway

42686c98-c280-4839-b1f3-20c2fa7c31f3 Poland

449f4728-2629-4db2-a9c6-c3535d9b7957 Belgium

466f703b-a712-41ea-9e41-256b7eeaec58 Finland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2SE4050BFF000XXX
E-Number (Norway):
4379592
EAN:
8015644014728
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.45 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
131 mm
Package Level 1 Height:
212 mm
Package Level 1 Depth / Length:
147 mm
Package Level 1 Gross Weight:
1.55 kg
Package Level 1 EAN:
8015644014728
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.09 W
Rated Current (In):
50 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
300…500 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 25 kA

(690 V AC) 12 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMA
Release Type:
TM
Setting Range:
35...50 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2S 160 TMA 50-500 4p F F
6.3.0.53655