XT2S 160 TMA 160-1600 3p F F
1SDA067560R1
8015644014568
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 160 I3=800...1600 A
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
21 day
Inactive
INABB003EXPU
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 55.70 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT2SE3160BFF000XXX
3638184
4379280
1 piece
85362090
90 mm
130 mm
82.5 mm
1.4 kg
box 1 piece
208 mm
145 mm
1.64 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 32.5..100 mm²
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 16.15 W
160 A
50 / 60 Hz
8 kV
800…1600 A
1000 V
690 V AC
500 V DC
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 36 kA
(525 V AC) 25 kA
(690 V AC) 12 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 3 Poles in Series 50 kA
690 V
Main Circuit M6
TMA
TM
112...160 A
S
IEC60947-2
XT2
Front
Bolt
6 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409