XT2S 160 TMA 40-400 3p F F
1SDA067554R1
8015644014506
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A
China
21 day
No
Product under warranty must be returned
Inactive
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 55.70 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT2SE3040BFF000XXX
3638603
4379274
1 piece
85362090
90 mm
130 mm
82.5 mm
1.4 kg
box 1 piece
208 mm
145 mm
1.665 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 32.5..100 mm²
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 3.71 W
40 A
50 / 60 Hz
8 kV
300…400 A
1000 V
690 V AC
500 V DC
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 36 kA
(525 V AC) 25 kA
(690 V AC) 12 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 3 Poles in Series 50 kA
160 A
690 V
Main Circuit M6
TMA
TM
28...40 A
S
IEC60947-2
XT2
Front
Bolt
6 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409